1X2 Hole Angle Assembly Plate, with Locators
$32.88 USD
Ships next day
Vention’s high-precision assembly plates and joints are designed to be combined with Vention’s extrusions, creating high-performance assemblies. Plates have been engineered with self-positioning “V-shape” locators, enabling precision assembly that cannot typically be done with conventional extrusion system. This assembly plate is used for connecting extrusions together at an angle.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-HP-005-0001 |
Weight | 0.074 kg |
Dimensions (L x W x H) | 110.5 x 43.0 x 8.3 mm |
Unit Price | $32.88 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0018 |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585