vention-logo-sm
Community Designs
Automation Workbench With Drawers

Automation Workbench With Drawers

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-WS-246660
Weight108.60 kg
Dimensions (L x W x H)1011 x 2260 x 2156 mm
ApplicationAssembly
Assembly Time09:27

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Industrial Power Strip image
Industrial Power StripCE-CA-036-0001 - 630 X 113 X 112 mmShips next day
1
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
12
Part Ergonomic Handle image
Ergonomic HandleHW-HD-001-0001__2 - 160 X 30 X 60 mmShips next day
1
Part M8 x 40mm Leveling Foot, with 40mm Diameter Base image
M8 x 40mm Leveling Foot, with 40mm Diameter BaseHW-LF-001-0001 - 40 X 40 X 82 mmShips next day
4
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips next day
10
Part Telescopic Slide (600mm) image
Telescopic Slide (600mm)MO-LM-021-0600 - 600 X 45 X 22 mm
2
Part 45x90mm (1980mm) Aluminum Extrusion image
45x90mm (1980mm) Aluminum ExtrusionST-EXT-002-1980 - 1980 X 45 X 90 mmShips next day
1
Part 45x90mm (2115mm) Aluminum Extrusion image
45x90mm (2115mm) Aluminum ExtrusionST-EXT-002-2115 - 2115 X 45 X 90 mmShips next day
2
Part 45x45mm (90mm) Light Aluminum Extrusion image
45x45mm (90mm) Light Aluminum ExtrusionST-EXT-101-0090 - 90 X 45 X 45 mmShips next day
4
Part 45x45mm (225mm) Light Aluminum Extrusion image
45x45mm (225mm) Light Aluminum ExtrusionST-EXT-101-0225 - 225 X 45 X 45 mmShips next day
4
Part 45x45mm (315mm) Light Aluminum Extrusion image
45x45mm (315mm) Light Aluminum ExtrusionST-EXT-101-0315 - 315 X 45 X 45 mmShips next day
2
Part 45x45mm (450mm) Light Aluminum Extrusion image
45x45mm (450mm) Light Aluminum ExtrusionST-EXT-101-0450 - 450 X 45 X 45 mmShips next day
3
Part 45x45mm (495mm) Light Aluminum Extrusion image
45x45mm (495mm) Light Aluminum ExtrusionST-EXT-101-0495 - 495 X 45 X 45 mmShips next day
4
Part 45x45mm (675mm) Light Aluminum Extrusion image
45x45mm (675mm) Light Aluminum ExtrusionST-EXT-101-0675 - 675 X 45 X 45 mmShips next day
6
Part 45x45mm (720mm) Light Aluminum Extrusion image
45x45mm (720mm) Light Aluminum ExtrusionST-EXT-101-0720 - 720 X 45 X 45 mmShips next day
2
Part 45x45mm (855mm) Light Aluminum Extrusion image
45x45mm (855mm) Light Aluminum ExtrusionST-EXT-101-0855 - 855 X 45 X 45 mmShips next day
2
Part 45x45mm (1980mm) Light Aluminum Extrusion image
45x45mm (1980mm) Light Aluminum ExtrusionST-EXT-101-1980 - 1980 X 45 X 45 mmShips next day
8
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
7
Part 1x3 Hole Aluminum Assembly Plate image
1x3 Hole Aluminum Assembly PlateST-GP-001-0007 - 6 X 43 X 133 mmShips next day
2
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 10 days
13
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
4
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
44
Part 45 Degree Inline Connector with Locators image
45 Degree Inline Connector with LocatorsST-HP-003-0003 - 45 X 45 X 53 mm
4
Part M8 Countersink Hole for 3/8 inch Panels image
M8 Countersink Hole for 3/8 inch PanelsST-PN-010-0008 - 0 X 0 X 0 mm
30
Part Gas Spring Mounting Arm for Monitor or Keyboard Mount image
Gas Spring Mounting Arm for Monitor or Keyboard MountST-SP-015-0001 - 540 X 120 X 300 mmShips next day
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.8384 m²Ships in 4 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.6237 m²Ships in 4 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 1.6767 m²Ships in 4 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.3787 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
303
Part M6 Drop-in Spring Loaded T-Nut image
M6 Drop-in Spring Loaded T-NutHW-FN-002-0004 - 22 X 13 X 9 mmShips next day
3
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
3
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
252
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
3
Part M6 x 1.0 x 16mm, Low Profile Socket Head image
M6 x 1.0 x 16mm, Low Profile Socket HeadHW-FN-005-0016 - 20 X 10 X 10 mmShips next day
3
Part M4-0.7 x 6mm Low-Profile Socket Head Screw image
M4-0.7 x 6mm Low-Profile Socket Head ScrewHW-FN-010-0006 - 9 X 7 X 7 mmShips next day
21
Part M8 1.25 x 16mm Flat Head Screw image
M8 1.25 x 16mm Flat Head ScrewHW-FN-015-0016 - 16 X 16 X 16 mmShips next day
9
Part M8 1.25 x 20mm Flat Head Screw image
M8 1.25 x 20mm Flat Head ScrewHW-FN-015-0020 - 20 X 16 X 16 mmShips next day
32
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
3
Part M6 Washer with 12mm Outside Diameter image
M6 Washer with 12mm Outside DiameterHW-WS-005-0001 - 1 X 12 X 12 mmShips next day
3
Part Telescopic Slide Mounting Plate image
Telescopic Slide Mounting PlateMO-LM-021-0001 - 450 X 43 X 5 mm
4
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips next day
2

$4,057.52 USD

Similar Parts