Parts library

ST-SP-015-0001
Gas Spring Mounting Arm for Monitor or Keyboard Mount
Gas spring mounting arm for 17in to 27in monitors with VESA 75x75mm or 100x100mm mounting holes. It's tilt and swivel motion allow for a quick and easy adjustment of the monitors position. The arm's gas spring tension is adjustable with a 5mm hex key. Rated for payloads between 2 kg (4.4 lbs) and 9 kg (19.8 lbs).
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-SP-015-0001 |
| Unit Price | $62.95 USD |
| Weight | 2.042 kg |
| Dimensions (L x W x H) | 540 x 120 x 300 mm |
| Material | Steel |
| Surface Finish | Black Powder Coat |
| Associated Fasteners | 2 x HW-FN-005-0016, 2 x HW-FN-002-0004, 2 x HW-WS-005-0001 |
| Light Duty Fasteners | 2 x HW-FN-002-0004, 2 x HW-FN-005-0010, 2 x HW-WS-005-0001 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Load Capacity | 65 N |
Questions about this part?
Post a question on Vention community forum for insights on this part.