Telescopic Slide (600mm)
$138.21 USD
Obsolete
Suitable for use in drawers and other low precision applications, Vention's telescopic slides feature 100% extension and 45kg load capacity per pair. Collapsed length is 600mm.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-021-0600 |
Weight | 0.512 kg |
Dimensions (L x W x H) | 600.0 x 45.5 x 22.5 mm |
Unit Price | $138.21 USD |
Material | N/A |
Associated Fasteners | 8 x HW-FN-002-0001 , 10 x HW-FN-010-0006 , 4 x HW-FN-015-0016 , 2 x MO-LM-021-0001 |
Light-Duty Fasteners | 4 x HW-FN-002-0001 , 10 x HW-FN-010-0006 , 4 x HW-FN-015-0012 , 2 x MO-LM-021-0001 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 294 N |
Stroke | 590 mm |
Compatible Parts
LD
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585