

45x90mm (2115mm) Aluminum Extrusion
$157.76 USD
Ships next day
Vention’s high-precision extrusions rank best-in-class in terms of structural rigidity, straightness, and precision. Vention’s unique “V-shape” interface has been specially designed to work with Vention’s high-precision assembly plates, enabling rigid and high-precision assemblies that cannot typically be done with aluminum extrusions. “V-shape” interfaces can also be used as a rail when combined with Vention’s linear motion components. All of Vention extrusions come in Vention’s distinctive blue color, suitable for 3D scanner and photometry applications. Extrusions are precision cut in increment of 45mm. They are ready to be assembled with no-subsequent manufacturing required.
Length:
Quantity:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-EXT-002-2115 |
Weight | 7.02089 kg |
Dimensions (L x W x H) | 2115.0 x 45.0 x 90.0 mm |
Unit Price | $157.76 USD |
Material | 6005-T5 |
Surface finish | Dark Blue Anodization, 6um |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Second Area Moment of Inertia | 1,111,757 Ix / 287,967 Iy mm4 |
Cross-Sectional Area | 1229 mm2 |
Torsional Constant | 189,708 mm4 |
Yield Strength | 240 MPa |
Compatible Parts

45mm x 45mm Aluminum Gusset with Locators
ST-HP-003-0001

90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585

45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585

45x90mm Plastic End Cap, for Extrusions
HW-EC-002-0001 v2

45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585

45mm x 90mm Aluminum Gusset with Locators
ST-HP-003-0005