vention-logo-sm
Community Designs
UR10 Palletizing Station with Safety Perimeter

UR10 Palletizing Station with Safety Perimeter

Community design

UR10 Palletizing Station with Safety Perimeter

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-SF-3153
Weight138.54 kg
Dimensions (L x W x H)1494 x 3072 x 2197 mm
ApplicationManufacturing
Assembly Time09:43

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001 - 12 X 45 X 45 mmObsolete
1
Part Die-cast Aluminum Handle image
Die-cast Aluminum HandleHW-HD-001-0001 - 140 X 25 X 40 mm
1
Part M8 x 40mm Leveling Foot, with 40mm Diameter Base image
M8 x 40mm Leveling Foot, with 40mm Diameter BaseHW-LF-001-0001 - 40 X 40 X 82 mmShips next day
12
Part Grooved Rollers, for Belt-driven Conveyors image
Grooved Rollers, for Belt-driven ConveyorsMO-CV-001-0001 - 584 X 0 X 50 mm
15
Part Mounting Bracket for Conveyor Roller image
Mounting Bracket for Conveyor RollerMO-CV-001-0002 - 450 X 15 X 3 mm
6
Part 45x45mm Hinge, 8mm Pin image
45x45mm Hinge, 8mm PinMO-HG-001-0001 - 27 X 80 X 40 mmShips next day
6
Part Fixed Caster Wheel, 120kg Capacity image
Fixed Caster Wheel, 120kg CapacityMO-WL-001-0001 - 95 X 68 X 130 mm
1
Part 45x45mm (135mm) Aluminum Extrusion image
45x45mm (135mm) Aluminum ExtrusionST-EXT-001-0135 - 135 X 45 X 45 mmShips next day
1
Part 45x45mm (225mm) Aluminum Extrusion image
45x45mm (225mm) Aluminum ExtrusionST-EXT-001-0225 - 225 X 45 X 45 mmShips next day
1
Part 45x45mm (540mm) Aluminum Extrusion image
45x45mm (540mm) Aluminum ExtrusionST-EXT-001-0540 - 540 X 45 X 45 mmShips next day
14
Part 45x45mm (675mm) Aluminum Extrusion image
45x45mm (675mm) Aluminum ExtrusionST-EXT-001-0675 - 675 X 45 X 45 mmShips next day
1
Part 45x45mm (810mm) Aluminum Extrusion image
45x45mm (810mm) Aluminum ExtrusionST-EXT-001-0810 - 810 X 45 X 45 mmShips next day
1
Part 45x45mm (1305mm) Aluminum Extrusion image
45x45mm (1305mm) Aluminum ExtrusionST-EXT-001-1305 - 1305 X 45 X 45 mmShips next day
1
Part 45x45mm (1350mm) Aluminum Extrusion image
45x45mm (1350mm) Aluminum ExtrusionST-EXT-001-1350 - 1350 X 45 X 45 mmShips next day
3
Part 45x45mm (1395mm) Aluminum Extrusion image
45x45mm (1395mm) Aluminum ExtrusionST-EXT-001-1395 - 1395 X 45 X 45 mmShips next day
2
Part 45x45mm (1485mm) Aluminum Extrusion image
45x45mm (1485mm) Aluminum ExtrusionST-EXT-001-1485 - 1485 X 45 X 45 mmShips next day
2
Part 45x45mm (1530mm) Aluminum Extrusion image
45x45mm (1530mm) Aluminum ExtrusionST-EXT-001-1530 - 1530 X 45 X 45 mmShips next day
17
Part 45x90mm (1485mm) Aluminum Extrusion image
45x90mm (1485mm) Aluminum ExtrusionST-EXT-002-1485 - 1485 X 45 X 90 mmShips next day
2
Part 45x90mm (1530mm) Aluminum Extrusion image
45x90mm (1530mm) Aluminum ExtrusionST-EXT-002-1530 - 1530 X 45 X 90 mmShips next day
2
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
23
Part L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusionsST-GP-001-0006 - 6 X 178 X 178 mmShips next day
4
Part 1x3 Hole Aluminum Assembly Plate image
1x3 Hole Aluminum Assembly PlateST-GP-001-0007 - 6 X 43 X 133 mmShips next day
6
Part Tee Joint Aluminum Assembly Plate, with Locators image
Tee Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0002 - 6 X 133 X 133 mmShips next day
19
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
10
Part 225x225mm UR10e Mounting plate, for Universal Robots image
225x225mm UR10e Mounting plate, for Universal RobotsST-RB-001-0006 - 225 X 225 X 22 mmObsolete
1
Part 135x68mm Aluminum Mounting Plate image
135x68mm Aluminum Mounting PlateST-SP-001-0001 - 11 X 135 X 68 mm
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
340
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
5
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
336
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
13
Part M8 Washer with 24mm Outside Diameter image
M8 Washer with 24mm Outside DiameterHW-WS-001-0002 - 2 X 24 X 24 mmShips next day
5

$5,191.55 USD

Similar Parts
    UR10 Palletizing Station with Safety Perimeter | Vention