Parts library

HW-EC-001-0001
45x45mm Plastic End Cap, for Extrusions
Plastic end cap compatible with 45mm x 45mm extrusions.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-EC-001-0001 |
| Unit Price | $2.27 USD |
| Weight | 0.007 kg |
| Dimensions (L x W x H) | 12 x 45 x 45 mm |
| Material | TPE |
Questions about this part?
Post a question on Vention community forum for insights on this part.