Parts library

MO-CV-001-0002
Mounting Bracket for Conveyor Roller
Mounting bracket for conveyor roller. Supports up to 5 rollers. Bracket are designed to fit inside Vention extrusions and are secured into position with M8 bolts.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-CV-001-0002 |
| Unit Price | $13.50 USD |
| Weight | 0.176 kg |
| Dimensions (L x W x H) | 450 x 15 x 3 mm |
| Material | Steel |
| Surface Finish | Zinc plated |
| Associated Fasteners | 2 x HW-FN-003-0020 |
| Parts | Quantity | ||
|---|---|---|---|
| Parts | Part Number | Qty | |
| M8 x 20mm Screw | HW-FN-003-0020 | 2 | View |
Questions about this part?
Post a question on Vention community forum for insights on this part.