vention-logo-sm
Official Design Library
Timing Belt Conveyor 855 mm Section
MachineLogic Code-Free

Timing Belt Conveyor 855 mm Section

Vention official

This Vention timing belt conveyor assembly automates your production line with a user-friendly interface and a modular t-slot aluminum extrusion structure. The design features a powered conveyor coupled with to an unpowered one, and it includes the Vention controller and motor to drive the system.

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-TBC-259188
Weight80.18 kg
Dimensions (L x W x H)1772 x 699 x 882 mm
ApplicationAssembly
Assembly Time08:43

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part MachineMotion AI image
MachineMotion AICE-CL-030-1500 - 470 X 337 X 206 mmShips in 15 days
1
Part MachineMotion Pendant V4 image
MachineMotion Pendant V4CE-TP-024-0000 - 332 X 72 X 240 mmShips next day
1
Part Pendant V4 Static Mount image
Pendant V4 Static MountCE-TP-024-0014 - 80 X 94 X 45 mmShips next day
1
Part 22.5x22.5mm Plastic End Cap, for Extrusions image
22.5x22.5mm Plastic End Cap, for ExtrusionsHW-EC-006-0001 - 10 X 22 X 22 mmShips next day
4
Part M8 x 40mm Leveling Foot, with 80mm Diameter Pad image
M8 x 40mm Leveling Foot, with 80mm Diameter PadHW-LF-001-0002 - 80 X 80 X 82 mmShips next day
6
Part Timing Belt Conveyor Guide Bracket image
Timing Belt Conveyor Guide BracketMO-CV-013-0008 - 45 X 28 X 20 mmShips next day
4
Part Timing Belt Conveyor Pallet Guiding Hardware image
Timing Belt Conveyor Pallet Guiding HardwareMO-CV-013-0011 - 215 X 38 X 15 mmShips next day
2
Part Timing Belt Conveyor V2, 1530mm Length image
Timing Belt Conveyor V2, 1530mm LengthMO-CV-013-1530__2 - 1753 X 67 X 97 mmShips next day
2
Part Right Angle Reduction Gearbox, 5:1 image
Right Angle Reduction Gearbox, 5:1MO-PT-001-0003 - 183 X 86 X 136 mmShips next day
1
Part 14mm to Round Extrusion Driveshaft Coupler image
14mm to Round Extrusion Driveshaft CouplerMO-PT-005-0000 - 111 X 40 X 40 mmShips next day
2
Part MachineMotion AI NEMA 34 Stepper Servo Motor - 157mm image
MachineMotion AI NEMA 34 Stepper Servo Motor - 157mmMO-SM-030-0003 - 360 X 86 X 103 mmShips next day
1
Part 45x45mm (540mm) Aluminum Extrusion image
45x45mm (540mm) Aluminum ExtrusionST-EXT-001-0540 - 540 X 45 X 45 mmShips next day
2
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
2
Part 45x45mm (1215mm) Aluminum Extrusion image
45x45mm (1215mm) Aluminum ExtrusionST-EXT-001-1215 - 1215 X 45 X 45 mmShips next day
2
Part 45x90mm (315mm) Aluminum Extrusion image
45x90mm (315mm) Aluminum ExtrusionST-EXT-002-0315 - 315 X 45 X 90 mmShips next day
4
Part 45x90mm (405mm) Aluminum Extrusion image
45x90mm (405mm) Aluminum ExtrusionST-EXT-002-0405 - 405 X 45 X 90 mmShips next day
2
Part 45x90mm (630mm) Aluminum Extrusion image
45x90mm (630mm) Aluminum ExtrusionST-EXT-002-0630 - 630 X 45 X 90 mmShips next day
6
Part 22.5x22.5mm (1530mm) Aluminum Extrusion image
22.5x22.5mm (1530mm) Aluminum ExtrusionST-EXT-006-1530 - 1530 X 22 X 22 mmShips next day
2
Part 20mm OD Round (45mm) Aluminum Extrusion image
20mm OD Round (45mm) Aluminum ExtrusionST-EXT-008-0045 - 45 X 20 X 20 mmShips next day
1
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 10 days
5
Part Tee Joint Aluminum Assembly Plate image
Tee Joint Aluminum Assembly PlateST-GP-001-0011 - 6 X 268 X 178 mmShips next day
2
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
3
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
30
Part 67.5mm x 67.5mm Aluminum Gusset with Locators image
67.5mm x 67.5mm Aluminum Gusset with LocatorsST-HP-003-0007 - 66 X 66 X 42 mmShips next day
24
Part 270x225mm Aluminum Tooling Plate image
270x225mm Aluminum Tooling PlateST-SP-002-0003 - 270 X 225 X 11 mmShips next day
1
Part 45x90mm Accessory Mounting Plate image
45x90mm Accessory Mounting PlateST-SP-012-0001 - 12 X 88 X 43 mmShips next day
6
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
238
Part M8 x 10mm Screw image
M8 x 10mm ScrewHW-FN-003-0010 - 15 X 13 X 13 mmShips next day
9
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
9
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
13
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
208
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
3
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
13
Part E-Stop Module with Reset image
E-Stop Module with ResetCE-SA-007-0000 - 145 X 88 X 70 mmShips next day
1
Part Slotted Floor Anchoring Mount for 45x45mm, 45x90mm, and 90x90mm Extrusions image4

$20,142.01 USD

Similar Parts
    Timing Belt Conveyor 855 mm Section | Vention