Community Designs
Machine tending woodworking Doosan H2017

Machine tending woodworking Doosan H2017

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-395159 v372
Weight416.21 kg
Dimensions (L x W x H)2293 x 5505 x 2219 mm
ApplicationOther Equipment
Assembly Time14:53

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part MachineMotion 2 - Four Drive image
MachineMotion 2 - Four DriveCE-CL-010-0004 - 392 X 293 X 150 mmShips in 3 days
1
Part Dorner 2200 Belt Conveyor, 610mm x 3240mm image
Dorner 2200 Belt Conveyor, 610mm x 3240mmMO-CV-007-3240 - 3240 X 671 X 47 mmShips in 16 days
1
Part Roller Conveyor, 675mm x 450mm Unpowered, Low Side image
Roller Conveyor, 675mm x 450mm Unpowered, Low SideMO-CV-118-0675 - 450 X 763 X 67 mmShips next day
11
Part FANUC CRX-30iA Collaborative Robot Arm image
FANUC CRX-30iA Collaborative Robot ArmPR-FA-001-0602 - 1270 X 1372 X 1727 mmShips next day
1
Part Dual Tool Mount Adapter image
Dual Tool Mount AdapterPR-MB-001-0072 - 80 X 158 X 70 mmShips in 10 days
1
Part Cobot End Effector Plate image
Cobot End Effector PlateST-RB-004-0001 - 112 X 112 X 12 mmShips next day
1
Part OnRobot VGP20 Vacuum Gripper image
OnRobot VGP20 Vacuum GripperST-RB-028-0005 - 264 X 184 X 92 mmShips in 12 days
1
Part OnRobot Force-Torque Sensor image
OnRobot Force-Torque SensorST-RB-028-0016 - 90 X 75 X 50 mmShips in 11 days
1
Part Cobot Palletizer 100mm Wrist Extension image
Cobot Palletizer 100mm Wrist ExtensionST-RB-029-0100 - 169 X 75 X 24 mmShips next day
1
Part Heavy Duty Cobot Pedestal, 945 mm image
Heavy Duty Cobot Pedestal, 945 mmST-RB-033-0945__2 - 405 X 405 X 855 mmShips next day
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
136
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
71
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
9
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
47
Part M8 x 25mm Screw image
M8 x 25mm ScrewHW-FN-003-0025 - 30 X 13 X 13 mmShips next day
13
Part M6 x 1.0 x 10mm, Low Profile Socket Head image
M6 x 1.0 x 10mm, Low Profile Socket HeadHW-FN-005-0010 - 14 X 10 X 10 mmShips next day
13
Part M12 x 1.75 x 50 mm Standard Hex Socket Head, Class 12.9 image
M12 x 1.75 x 50 mm Standard Hex Socket Head, Class 12.9HW-FN-034-0050 - 62 X 18 X 18 mmShips next day
5
Part 6mm x 10mm Dowel Pin image
6mm x 10mm Dowel PinHW-FN-036-0010 - 6 X 6 X 10 mmShips next day
3
Part MachineMotion Pendant V3 image
MachineMotion Pendant V3CE-TP-014-0000 - 332 X 68 X 246 mmObsolete
1
Part Vention Pendant V3 Machine Mount image
Vention Pendant V3 Machine MountST-RB-002-0005 - 143 X 178 X 128 mmObsolete
1

$105,689.36 USD

Similar Parts