
Roller Conveyor, 675mm x 450mm Unpowered, Low Side
$355.21 USD
Ships next day
Vention’s heavy duty conveyors facilitate the movement of large items, up to 624mm wide. Using poly-V belts, these rollers can drive three times more force than an O-Ring belt. This version has openings on one side to allow robot end effectors to pick products. Combine these conveyors with Vention’s MachineMotion, motors and sensors to fully automate your conveyor. For capacity and driving force, please consult the technical documentation.
Included fasteners:
Select dimension:
Length:
x 763.0 mm x 67.5 mm
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-CV-118-0675 |
Weight | 14.38339 kg |
Dimensions (L x W x H) | 450.0 x 763.0 x 67.5 mm |
Unit Price | $355.21 USD |
Associated Fasteners | 4 x HW-FN-003-0020 , 2 x HW-FN-003-0014 , 6 x HW-FN-002-0001 |
Technical Specifications
Spec Attribute | Spec Value |
---|
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-CV-118-0675 |
Weight | 14.38339 kg |
Dimensions (L x W x H) | 450.0 x 763.0 x 67.5 mm |
Unit Price | $355.21 USD |
Associated Fasteners | 4 x HW-FN-003-0020 , 2 x HW-FN-003-0014 , 6 x HW-FN-002-0001 |
Technical Specifications
Spec Attribute | Spec Value |
---|
Compatible Parts

Roller Conveyor, 855mm x 450mm Powered, Low Side
MO-CV-116-0855

Roller Conveyor, 855mm x 450mm Unpowered, Low Side
MO-CV-118-0855

45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585

45mm x 45mm Aluminum Gusset
ST-GP-003-0001