OnRobot VGP20 Vacuum Gripper
$6,625.00 USD
Ships in 5 days
VGP20 is one of the most powerful electric vacuum grippers, with payloads up to 20kg. Ideal for quickly and cost-effectively automating palletizing cardboard boxes, including those made with thinner, more porous recycled cardboard, as well as bulky and irregularly-shaped shipping bags. Built-in intelligence and easy-to-use software provide precise air-flow control and the ability to vary the grip to match the application and type of material being handled, including multiple items of different shapes and sizes. No external air supply needed, saving maintenance and operation costs.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-028-0005 |
Weight | 2.55 kg |
Dimensions (L x W x H) | 264.0 x 184.0 x 92.0 mm |
Unit Price | $6,625.00 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Payload | 10 kg (cardboard) or 20 kg (non-pourous materials at low acceleration) Kg |
IP Rating | IP54 |
Air Flow | 0-48 L/min |
Vacuum | 5-60 % |
Suction Cups | 1-16 |
Operating Temperature | 0-50 °C |
Compatible Parts
OnRobot Tool Flange Connection for Universal Robots
ST-RB-028-0001
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
Cobot Tooling Mounting Plate
ST-RB-001-0001 v2
Machine Tending Robot Calibration Flange
ST-RB-020-0005