Heavy Duty Cobot Pedestal, 945 mm
$1,161.17 USD
Ships next day
Vention's V2 cobot pedestal is a go to option for static mounting of the Doosan M & H series, Fanuc CRX 10, 20, & 25 and UR 10, 16, & 20 can all be bolted directly to the top plate of the pedestal. Many other robots can be installed by using one of Vention's standard Robot Plates. It includes T-slots for mounting accessories and a mobile base can be added for applications where maximum agility is needed. Refer to the techdoc for all technical details such as load capacity, robot compatibility, and mounting requirements.
Length:
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-033-0945__2 |
Weight | 35.98 kg |
Dimensions (L x W x H) | 405.0 x 405.0 x 855.0 mm |
Unit Price | $1,161.17 USD |
Material | Aluminum |
Surface finish | Dark Blue Anodization, 6um |
Associated Fasteners | 12 x HW-FN-002-0001 , 12 x HW-FN-003-0025 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 2550 N |
Max Torque | 1900 Nm |
Compatible Robots | CRX-10, CRX-20, CRX-25, UR10e, UR16e, UR20, H2017, H2515, M0609, M0617, M1013, M1509, Epson T6 |
Compatible Robots with Additional Mounting Plate | Universal Robots UR3, Universal Robots UR5, Fanuc CRX-5, Fanuc SR-3iA, Aubo i5, Aubo i10, Epson G3, Epson T3, Franka Emika, Kuka LRB iiwa 7 R800, Kuka LRB iiwa 14 R820, Omron TM5 |
Compatible Parts
FANUC SR-3iA Mounting Plate
ST-RB-010-0001
Yaskawa MotoMini Mounting Plate
ST-RB-012-0003
Yaskawa GP7/GP8 Mounting Plate
ST-RB-012-0004
Franka Emika Panda Mounting Plate
ST-RB-013-0001
UR Teach Pendant Mounting Bracket
ST-RB-002-0003
Yaskawa HC10 Mounting Plate
ST-RB-012-0001 v2
UR Control Box Mounting Bracket
ST-RB-002-0001 v2
MiR Compatible Aluminum Gusset with Bolts and Washer
ST-RB-009-0001
AUBO i5 Mounting Plate
ST-RB-003-0001