![Cobot End Effector Plate](https://assets.vention.io/parts/images/ST-RB-004-0001/cobot-end-effector-plate.png)
Cobot End Effector Plate
$89.54 USD
Ships next day
Vention's cobot end effector plate allows different setups of Vention's parts to be mounted at the end-effector of a robot arm. Compatible with all robots from Universal Robots and FANUC CRX.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-004-0001 |
Weight | 0.34 kg |
Dimensions (L x W x H) | 112.5 x 112.5 x 12.0 mm |
Unit Price | $89.54 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodization, 6um |
Associated Fasteners | 8 x HW-FN-002-0001 , 8 x HW-FN-003-0018 , 4 x HW-FN-005-0010 , 1 x HW-FN-036-0010 |
Light-Duty Fasteners | 8 x HW-FN-002-0001 , 8 x HW-FN-003-0012 , 4 x HW-FN-005-0010 , 1 x HW-FN-036-0010 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Mounting | ISO-50 Standard, Pitch Circle Diameter = 50 mm |
Compatible Parts
![Piab VGS3010 Venturi Vacuum Generator Piab VGS3010 Venturi Vacuum Generator](https://assets.vention.io/parts/images/ST-RB-032-0001/thumb_piab-vgs3010-venturi-vacuum-generator.png)
Piab VGS3010 Venturi Vacuum Generator
ST-RB-032-0001
LD
![45x45mm (585mm) Light Aluminum Extrusion 45x45mm (585mm) Light Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-101-0585/thumb_45x45mm-585mm-light-aluminum-extrusion.png)
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![22.5x22.5mm (585mm) Aluminum Extrusion 22.5x22.5mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-006-0585/thumb_22-5x22-5mm-585mm-aluminum-extrusion.png)
22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585