vention-logo-sm
Community Designs
Final Design

Final Design

Community design

Robot for Fetling

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-287294
Weight230.16 kg
Dimensions (L x W x H)3375 x 1947 x 2196 mm
ApplicationOther Equipment
Assembly Time15:31

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Universal M18 Sensor Bracket image
Universal M18 Sensor BracketCE-HW-001-0002 - 74 X 49 X 38 mmShips next day
2
Part Non-Flush Inductive Proximity Sensor image
Non-Flush Inductive Proximity SensorCE-SN-004-0001 - 110 X 18 X 18 mmShips next day
2
Part 16mm Linear Bearing with Housing image
16mm Linear Bearing with HousingMO-LM-010-0001 - 43 X 48 X 35 mmShips next day
4
Part 16mm Shaft for Linear Bearings (855mm) image
16mm Shaft for Linear Bearings (855mm)MO-LM-014-0855__2 - 855 X 35 X 32 mmShips next day
2
Part 16mm Shaft for Linear Bearings (2295mm) image
16mm Shaft for Linear Bearings (2295mm)MO-LM-014-2295__2 - 2295 X 35 X 32 mmShips next day
2
Part Gear Rack, 540mm image
Gear Rack, 540mmMO-LM-020-0540__2 - 540 X 10 X 15 mmShips next day
1
Part Gear Rack, 810mm image
Gear Rack, 810mmMO-LM-020-0810__2 - 810 X 10 X 15 mmShips in 15 days
3
Part Blickle Swivel Caster Wheel with Brake, 150kg Capacity image
Blickle Swivel Caster Wheel with Brake, 150kg CapacityMO-WL-001-0004 - 160 X 85 X 125 mmShips next day
6
Part FANUC CRX-20iA/L Collaborative Robot Arm image
FANUC CRX-20iA/L Collaborative Robot ArmPR-FA-001-0601 - 1168 X 1118 X 610 mmShips in 6 weeks
1
Part 45x45mm (270mm) Aluminum Extrusion image
45x45mm (270mm) Aluminum ExtrusionST-EXT-001-0270 - 270 X 45 X 45 mmShips next day
5
Part 45x45mm (720mm) Aluminum Extrusion image
45x45mm (720mm) Aluminum ExtrusionST-EXT-001-0720 - 720 X 45 X 45 mmShips next day
7
Part 45x45mm (765mm) Aluminum Extrusion image
45x45mm (765mm) Aluminum ExtrusionST-EXT-001-0765 - 765 X 45 X 45 mmShips next day
1
Part 45x45mm (810mm) Aluminum Extrusion image
45x45mm (810mm) Aluminum ExtrusionST-EXT-001-0810 - 810 X 45 X 45 mmShips next day
2
Part 45x45mm (1035mm) Aluminum Extrusion image
45x45mm (1035mm) Aluminum ExtrusionST-EXT-001-1035 - 1035 X 45 X 45 mmShips next day
10
Part 45x45mm (1575mm) Aluminum Extrusion image
45x45mm (1575mm) Aluminum ExtrusionST-EXT-001-1575 - 1575 X 45 X 45 mmShips next day
3
Part 45x45mm (1620mm) Aluminum Extrusion image
45x45mm (1620mm) Aluminum ExtrusionST-EXT-001-1620 - 1620 X 45 X 45 mmShips next day
2
Part 45x45mm (1755mm) Aluminum Extrusion image
45x45mm (1755mm) Aluminum ExtrusionST-EXT-001-1755 - 1755 X 45 X 45 mmShips next day
1
Part 45x45mm (2295mm) Aluminum Extrusion image
45x45mm (2295mm) Aluminum ExtrusionST-EXT-001-2295 - 2295 X 45 X 45 mmShips next day
3
Part 90x90mm (810mm) Aluminum Extrusion image
90x90mm (810mm) Aluminum ExtrusionST-EXT-005-0810 - 810 X 90 X 90 mmShips next day
6
Part 90x90mm (3330mm) Aluminum Extrusion image
90x90mm (3330mm) Aluminum ExtrusionST-EXT-005-3330 - 3330 X 90 X 90 mmShips next day
2
Part 3x3 Hole Aluminum Assembly Plate image
3x3 Hole Aluminum Assembly PlateST-GP-001-0001 - 133 X 133 X 6 mmShips in 17 days
1
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day
8
Part 2X6 Hole Aluminum Assembly Plate image
2X6 Hole Aluminum Assembly PlateST-GP-001-0014 - 6 X 268 X 88 mmShips next day
3
Part Tee Joint Aluminum Assembly Plate, for 45 x 45mm Extrusion image
Tee Joint Aluminum Assembly Plate, for 45 x 45mm ExtrusionST-GP-001-0015 - 6 X 133 X 133 mmShips in 11 days
8
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
5
Part Tee Joint Aluminum Assembly Plate, with Locators image
Tee Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0002 - 6 X 133 X 133 mmShips next day
2
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
1
Part 90mm x 90mm Aluminum Gusset With Locators image
90mm x 90mm Aluminum Gusset With LocatorsST-HP-003-0004 - 88 X 88 X 88 mmShips next day
6
Part FANUC CRX-20iAL Mounting Plate image
FANUC CRX-20iAL Mounting PlateST-RB-006-0020 - 268 X 268 X 27 mmObsolete
1
Part Premium Caster Wheel Mounting Plate image
Premium Caster Wheel Mounting PlateST-SP-010-0001 - 100 X 90 X 11 mmShips next day
6
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
333
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
9
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
26
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
226
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
3
Part M8 x 25mm Screw image
M8 x 25mm ScrewHW-FN-003-0025 - 30 X 13 X 13 mmShips next day
3
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
9
Part M8 x 1.25 x 40 mm Standard Hex Socket Head, Class 12.9 image
M8 x 1.25 x 40 mm Standard Hex Socket Head, Class 12.9HW-FN-003-1040 - 48 X 13 X 13 mmShips next day
5
Part M8 1.25 x 18mm Flat Head Screw image
M8 1.25 x 18mm Flat Head ScrewHW-FN-015-0018 - 18 X 16 X 16 mmShips next day
73
Part E-Stop Module with Reset image
E-Stop Module with ResetCE-SA-007-0000 - 145 X 88 X 70 mmShips next day
1

$75,108.32 USD

Similar Parts