Gear Rack, 540mm
$281.75 USD
Ships in 5 days
Use a combination of gear rack segments to achieve the desired length. The rack is module 1 and teeth are 10mm wide. This segment is a 540mm length.
Length:
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-020-0540__2 |
Weight | 0.56601 kg |
Dimensions (L x W x H) | 540.0 x 10.0 x 15.0 mm |
Unit Price | $281.75 USD |
Material | 1045 Steel |
Surface finish | Heat Treat to 40 HRC and Anti Corrosion |
Compatible Parts
180x135mm Gantry Plate
MO-LM-001-0029
225x225 Gantry Plate
MO-LM-001-0031
GF Nylon Concentric Roller
MO-LM-001-0028
225x180mm Gantry Plate
MO-LM-001-0030
Profile Slider
MO-LM-008-0001
GF Nylon Eccentric Roller
MO-LM-001-0027
Timing Belt Actuator (630mm)
MO-LM-016-0630 v2
Timing Belt Actuator (675mm)
MO-LM-016-0675 v2
Timing Belt Actuator (585mm)
MO-LM-016-0585 v2
16mm Linear Bearing with Housing
MO-LM-010-0001