Parts library

ST-RB-006-0020
FANUC CRX-20iAL Mounting Plate
Vention's CRX-20iA/L mounting plate enables fast and easy installation of a CRX-20iA/L robot to any custom assembly. Outer dimensions are 268mm x 268mm.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-006-0020 |
| Unit Price | $206.48 USD |
| Weight | 4.73 kg |
| Dimensions (L x W x H) | 268 x 268 x 27.5 mm |
| Material | 6061-T6 |
| Surface Finish | Dark Blue Anodized |
| Associated Fasteners | 8 x HW-FN-002-0001, 8 x HW-FN-003-0030 |
$206.48 USD
Looking for more details?
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Sold by VentionShips from Vention
Questions about this part?
Post a question on Vention community forum for insights on this part.