vention-logo-sm
Official Design Library
UR5e Enclosed Robot Workstation with Vertical Sliding Door

UR5e Enclosed Robot Workstation with Vertical Sliding Door

Vention official

Vention robot cell designed with t-slot aluminum extrusions and a polycarbonate enclosure. The cell is accessed by lifting a sliding door with assistive counter weights. Customize this design to your exact specifications.

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-PP-331736
Weight293.57 kg
Dimensions (L x W x H)1068 x 1542 x 2401 mm
ApplicationAssembly
Assembly Time17:04

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 180 x 22.5mm Plastic End Cap, For Table Top Extrusion image
180 x 22.5mm Plastic End Cap, For Table Top ExtrusionHW-EC-009-0001 - 180 X 22 X 11 mmShips next day
4
Part Ergonomic Handle image
Ergonomic HandleHW-HD-001-0001__2 - 160 X 30 X 60 mmShips next day
2
Part M8 x 40mm Leveling Foot, with 80mm Diameter Pad image
M8 x 40mm Leveling Foot, with 80mm Diameter PadHW-LF-001-0002 - 80 X 80 X 82 mmShips next day
4
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips next day
20
Part Grip SHW063 Manual Tool Changer Set image
Grip SHW063 Manual Tool Changer SetPR-GR-063-0000 - 320 X 230 X 115 mmShips next day
1
Part Keyence Non-Contact Safety Interlock image
Keyence Non-Contact Safety InterlockPR-KE-001-0009 - 83 X 17 X 88 mmComing soon
2
Part SCHUNK EGU 50 Universal Gripper For Universal Robots  image
SCHUNK EGU 50 Universal Gripper For Universal Robots PR-SK-101-0202 - 140 X 73 X 174 mmShips in 3 weeks
1
Part Universal Robots UR5e Collaborative Robot Arm image
Universal Robots UR5e Collaborative Robot ArmPR-UR-005-0000 - 915 X 760 X 485 mmShips in 5 days
2
Part Sliding Door Frame Connector Kit image
Sliding Door Frame Connector KitST-DR-002-0000 - 73 X 180 X 73 mmShips next day
1
Part Vertical Counterweight Mounting Block image
Vertical Counterweight Mounting BlockST-DR-003-0001 - 88 X 59 X 99 mmShips next day
2
Part 45x45mm (360mm) Aluminum Extrusion image
45x45mm (360mm) Aluminum ExtrusionST-EXT-001-0360 - 360 X 45 X 45 mmShips next day
2
Part 45x45mm (900mm) Aluminum Extrusion image
45x45mm (900mm) Aluminum ExtrusionST-EXT-001-0900 - 900 X 45 X 45 mmShips next day
3
Part 45x45mm (1350mm) Aluminum Extrusion image
45x45mm (1350mm) Aluminum ExtrusionST-EXT-001-1350 - 1350 X 45 X 45 mmShips next day
2
Part 45x90mm (360mm) Aluminum Extrusion image
45x90mm (360mm) Aluminum ExtrusionST-EXT-002-0360 - 360 X 45 X 90 mmShips next day
2
Part 45x90mm (900mm) Aluminum Extrusion image
45x90mm (900mm) Aluminum ExtrusionST-EXT-002-0900 - 900 X 45 X 90 mmShips next day
2
Part 45x90mm (1350mm) Aluminum Extrusion image
45x90mm (1350mm) Aluminum ExtrusionST-EXT-002-1350 - 1350 X 45 X 90 mmShips next day
2
Part 45x90mm (1440mm) Aluminum Extrusion image
45x90mm (1440mm) Aluminum ExtrusionST-EXT-002-1440 - 1440 X 45 X 90 mmShips next day
2
Part 45x90mm (2295mm) Aluminum Extrusion image
45x90mm (2295mm) Aluminum ExtrusionST-EXT-002-2295 - 2295 X 45 X 90 mmShips next day
4
Part 180x22.5mm (450mm) Table Top Extrusion image
180x22.5mm (450mm) Table Top ExtrusionST-EXT-009-0450 - 450 X 180 X 22 mmShips next day
2
Part 180x22.5mm (1530mm) Table Top Extrusion image
180x22.5mm (1530mm) Table Top ExtrusionST-EXT-009-1530 - 1530 X 180 X 22 mmShips next day
2
Part 45x45mm (585mm) Light Aluminum Extrusion image
45x45mm (585mm) Light Aluminum ExtrusionST-EXT-101-0585 - 585 X 45 X 45 mmShips next day
2
Part 45x45mm (900mm) Light Aluminum Extrusion image
45x45mm (900mm) Light Aluminum ExtrusionST-EXT-101-0900 - 900 X 45 X 45 mmShips next day
2
Part 45x45mm (1215mm) Light Aluminum Extrusion image
45x45mm (1215mm) Light Aluminum ExtrusionST-EXT-101-1215 - 1215 X 45 X 45 mmShips next day
2
Part 45x45mm (1350mm) Light Aluminum Extrusion image
45x45mm (1350mm) Light Aluminum ExtrusionST-EXT-101-1350 - 1350 X 45 X 45 mmShips next day
1
Part 45x45mm (1530mm) Light Aluminum Extrusion image
45x45mm (1530mm) Light Aluminum ExtrusionST-EXT-101-1530 - 1530 X 45 X 45 mmShips next day
2
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
4
Part 90 Degree Joint Aluminum Assembly Plate, for 45x90mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day
4
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
4
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
59
Part Wear and Protection Strip (Yellow) image
Wear and Protection Strip (Yellow)ST-PN-013-2295__2 - 2295 X 44 X 14 mmShips next day
1
Part Multi-Robot Mounting Plate 225 x 225 mm image
Multi-Robot Mounting Plate 225 x 225 mmST-RB-100-0225__3 - 223 X 223 X 22 mmShips in 2 weeks
1
Part 540x450mm Aluminum Tooling Plate image
540x450mm Aluminum Tooling PlateST-SP-002-0004 - 540 X 450 X 11 mmShips next day
2
Part 45x90mm Accessory Mounting Plate image
45x90mm Accessory Mounting PlateST-SP-012-0001 - 12 X 88 X 43 mmShips next day
4
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 1.6929 m²Ships in 4 days
1
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 1.6929 m²Ships in 4 days
1
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 1.2393 m²Ships in 4 days
1
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 1.4458 m²Ships in 4 days
1
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 0.8274 m²Ships in 4 days
1
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 1.4459 m²Ships in 4 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 1.5147 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
368
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
297
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
5
Part M8 x 35mm Screw, Partially Threaded image
M8 x 35mm Screw, Partially ThreadedHW-FN-003-0035 - 35 X 13 X 40 mmShips next day
9
Part M8 x 1.25 x 25 mm Standard Hex Socket Head, Class 12.9 image
M8 x 1.25 x 25 mm Standard Hex Socket Head, Class 12.9HW-FN-003-1025 - 33 X 13 X 13 mmShips in 6 days
9
Part M8 1.25 x 16mm Flat Head Screw image
M8 1.25 x 16mm Flat Head ScrewHW-FN-015-0016 - 16 X 16 X 16 mmShips next day
55
Part M8 1.25 x 20mm Flat Head Screw image
M8 1.25 x 20mm Flat Head ScrewHW-FN-015-0020 - 20 X 16 X 16 mmShips next day
13
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
5
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips next day
1

$89,446.12 USD

Similar Parts