Parts library

ST-DR-002-0000
Sliding Door Frame Connector Kit
Vention's Sliding Door Frame Connector Kit offers a modular solution any workstation or cell built out of Vention's 45x45mm (regular or light) extrusion profile, allowing for a large degree of customizability. Sliding doors can allow for space optimization, maintenance access and division of workspaces. See the linked technical documentation for design guidelines and assembly tips for your sliding door needs.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Sliding Door Hardware |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-DR-002-0000 |
| Unit Price | $384.60 USD |
| Weight | 1.332 kg |
| Dimensions (L x W x H) | 73.9 x 180 x 73.9 mm |
| Material | Aluminum & Steel |
| Associated Fasteners | 8 x HW-FN-003-0035 |
| Parts | Quantity | ||
|---|---|---|---|
| Parts | Part Number | Qty | |
| M8 x 35mm Screw, Partially Threaded | HW-FN-003-0035 | 8 | View |
Questions about this part?
Post a question on Vention community forum for insights on this part.