180x22.5mm (450mm) Table Top Extrusion

180x22.5mm (450mm) Table Top Extrusion

$43.40 USD
Ships next day
Length:
Quantity:
Start a new design
Use desktop to design

Technical Drawings

General Specifications

Spec Attribute Spec Value
Part Number ST-EXT-009-0450
Weight 1.626 kg
Dimensions (L x W x H) 450.0 x 180.0 x 22.5 mm
Unit Price $43.40 USD
Material 6005-T5
Surface finish Dark Blue Anodization, 6um

Technical Specifications

Spec Attribute Spec Value
Second Area Moment of Inertia 77,150 Ix / 3,783,293 Iy mm4
Cross-Sectional Area 1341 mm2
Torsional Constant 52,788 mm4
Yield Strength 240 MPa
Have a question about this part?
Ask in the forum! Go to the forum