Parts library

ST-DR-003-0001
Vertical Counterweight Mounting Block
When using Vention’s extrusion sliding doors in a vertical configuration, Vertical Sliding Door Counterweight Kits are available. This allows the door to be suspended in the air, without needing constant support from the user. By adding 1kg counterweights (ST-DR-003-0006), the vertical counterweight kit can accommodate a wide variety of door sizes. To design and assemble a vertical sliding door system with a counterweight, consult the linked technical documentation.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Sliding Door Hardware |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-DR-003-0001 |
| Unit Price | $209.55 USD |
| Weight | 7.942 kg |
| Dimensions (L x W x H) | 88 x 59.5 x 99 mm |
| Material | Aluminum, Steel, Plastic |
| Associated Fasteners | 3 x HW-FN-003-0018, 3 x HW-FN-002-0001 |
Questions about this part?
Post a question on Vention community forum for insights on this part.