vention-logo-sm
Community Designs
Standard Mobile Workstation - 7-1/2 ft Wide

Standard Mobile Workstation - 7-1/2 ft Wide

Community design

Mobile workstation to be used for any applications (assembly, inspection, etc). Includes caster wheels, TV mounting arm, electric powerbar and LED light.

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-WS-379869
Weight139.18 kg
Dimensions (L x W x H)1255 x 2562 x 2296 mm
ApplicationAssembly
Assembly Time06:54

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Industrial Power Strip image
Industrial Power StripCE-CA-036-0001 - 630 X 113 X 112 mmShips next day
2
Part Industrial LED Bar image
Industrial LED BarCE-LI-002-0000 - 298 X 32 X 46 mmShips next day
2
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
2
Part Blickle Swivel Caster Wheel with Brake, 150kg Capacity image
Blickle Swivel Caster Wheel with Brake, 150kg CapacityMO-WL-001-0004 - 160 X 85 X 125 mmShips next day
4
Part 45x90mm (405mm) Aluminum Extrusion image
45x90mm (405mm) Aluminum ExtrusionST-EXT-002-0405 - 405 X 45 X 90 mmShips next day
2
Part 45x90mm (2115mm) Aluminum Extrusion image
45x90mm (2115mm) Aluminum ExtrusionST-EXT-002-2115 - 2115 X 45 X 90 mmShips next day
2
Part 45x45mm (630mm) Light Aluminum Extrusion image
45x45mm (630mm) Light Aluminum ExtrusionST-EXT-101-0630 - 630 X 45 X 45 mmShips next day
4
Part 45x45mm (765mm) Light Aluminum Extrusion image
45x45mm (765mm) Light Aluminum ExtrusionST-EXT-101-0765 - 765 X 45 X 45 mmShips next day
2
Part 45x45mm (810mm) Light Aluminum Extrusion image
45x45mm (810mm) Light Aluminum ExtrusionST-EXT-101-0810 - 810 X 45 X 45 mmShips next day
2
Part 45x45mm (855mm) Light Aluminum Extrusion image
45x45mm (855mm) Light Aluminum ExtrusionST-EXT-101-0855 - 855 X 45 X 45 mmShips next day
2
Part 45x45mm (2295mm) Light Aluminum Extrusion image
45x45mm (2295mm) Light Aluminum ExtrusionST-EXT-101-2295 - 2295 X 45 X 45 mmShips next day
9
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 10 days
12
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
6
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
26
Part 45 Degree Inline Connector with Locators image
45 Degree Inline Connector with LocatorsST-HP-003-0003 - 45 X 45 X 53 mm
4
Part 45mm x 90mm Aluminum Gusset with Locators image
45mm x 90mm Aluminum Gusset with LocatorsST-HP-003-0005 - 89 X 42 X 44 mmShips next day
2
Part Premium Caster Wheel Mounting Plate image
Premium Caster Wheel Mounting PlateST-SP-010-0001 - 100 X 90 X 11 mmShips next day
4
Part DIN Rail 35x7.5mm (450mm) image
DIN Rail 35x7.5mm (450mm)ST-SP-014-0450 - 450 X 35 X 7 mmShips next day
1
Part DIN Rail 35x7.5mm (900mm) image
DIN Rail 35x7.5mm (900mm)ST-SP-014-0900 - 900 X 35 X 7 mmShips next day
2
Part Gas Spring Mounting Arm for Monitor or Keyboard Mount image
Gas Spring Mounting Arm for Monitor or Keyboard MountST-SP-015-0001 - 540 X 120 X 300 mmShips next day
2
Part Stainless Steel Panel, 11 Ga. [3.13mm] image
Stainless Steel Panel, 11 Ga. [3.13mm]ST-PN-018-0001 - 1.1806 m²Ships in 4 days
1
Part Stainless Steel Panel, 11 Ga. [3.13mm] image
Stainless Steel Panel, 11 Ga. [3.13mm]ST-PN-018-0001 - 1.1806 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
240
Part M6 Drop-in Spring Loaded T-Nut image
M6 Drop-in Spring Loaded T-NutHW-FN-002-0004 - 22 X 13 X 9 mmShips next day
9
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
16
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
30
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
196
Part M6 x 1.0 x 12mm, Low Profile Socket Head image
M6 x 1.0 x 12mm, Low Profile Socket HeadHW-FN-005-0012 - 16 X 10 X 10 mmShips next day
5
Part M6 x 1.0 x 16mm, Low Profile Socket Head image
M6 x 1.0 x 16mm, Low Profile Socket HeadHW-FN-005-0016 - 20 X 10 X 10 mmShips next day
5
Part M8 Washer with 24mm Outside Diameter image
M8 Washer with 24mm Outside DiameterHW-WS-001-0002 - 2 X 24 X 24 mmShips next day
16
Part M6 Washer with 12mm Outside Diameter image
M6 Washer with 12mm Outside DiameterHW-WS-005-0001 - 1 X 12 X 12 mmShips next day
5

$5,338.89 USD

Similar Parts
    Standard Mobile Workstation - 7-1/2 ft Wide | Vention