45x45mm (630mm) Light Aluminum Extrusion

45x45mm (630mm) Light Aluminum Extrusion

ST-EXT-101-0630
supplied by Vention
$18.00 USD
Ships next day
LD Light Duty Part
Vention’s 45x45 light-duty extrusions provide a best-in-class balance between structural rigidity, straightness, precision, and a very lightweight profile. Vention’s unique “V-shape” interface has been specially designed to work with Vention’s high-precision assembly plates, enabling rigid and high-precision assemblies that cannot typically be done with aluminum extrusions. “V-shape” interfaces can also be used as a rail when combined with Vention’s linear motion components. All of Vention extrusions come in Vention’s distinctive blue color, suitable for 3D scanner and photometry applications. Extrusions are precision cut in increment of 45mm. They are ready to be assembled with no-subsequent manufacturing required.
Select dimension:
Length: x 45.0 mm x 45.0 mm
QTY:
Use desktop to design

General Specifications

Spec Attribute Spec Value
Part Number ST-EXT-101-0630
Weight 0.8582 kg
Dimensions (L x W x H) 630.0 x 45.0 x 45.0 mm
Unit Price $18.00 USD
Material 6005-T5
Surface finish Dark Blue Anodization, 6um

Technical Specifications

Spec Attribute Spec Value
Second Area Moment of Inertia 103,180 mm4
Cross-Sectional Area 526 mm2
Torsional Constant 29,000 mm4
Yield Strength 240 MPa

General Specifications

Spec Attribute Spec Value
Part Number ST-EXT-101-0630
Weight 0.8582 kg
Dimensions (L x W x H) 630.0 x 45.0 x 45.0 mm
Unit Price $18.00 USD
Material 6005-T5
Surface finish Dark Blue Anodization, 6um

Technical Specifications

Spec Attribute Spec Value
Second Area Moment of Inertia 103,180 mm4
Cross-Sectional Area 526 mm2
Torsional Constant 29,000 mm4
Yield Strength 240 MPa
Have a question about this part?
Ask in the forum! Go to the forum