vention-logo-sm
Community Designs
Projet Vachette

Projet Vachette

Community design

vachette

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-404963
Weight559.34 kg
Dimensions (L x W x H)5839 x 2701 x 2779 mm
ApplicationOther Equipment
Assembly Time35:14

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Tower Light v2 image
Tower Light v2CE-LI-001-0000__2 - 39 X 55 X 353 mmShips next day
3
Part M8 x 40mm Leveling Foot, with 80mm Diameter Pad image
M8 x 40mm Leveling Foot, with 80mm Diameter PadHW-LF-001-0002 - 80 X 80 X 82 mmShips next day
30
Part Motor Mounting for O-Ring Conveyor image
Motor Mounting for O-Ring ConveyorMO-CV-003-0001__2 - 91 X 86 X 88 mmObsolete
12
Part 990mm Flow Rail with Flanges image
990mm Flow Rail with FlangesMO-CV-011-0990 - 990 X 41 X 43 mmShips next day
2
Part 1530mm Flow Rail with Flanges image
1530mm Flow Rail with FlangesMO-CV-011-1530 - 1530 X 41 X 43 mmShips next day
6
Part Timing Belt Conveyor, 1530mm Length, Powered image
Timing Belt Conveyor, 1530mm Length, PoweredMO-CV-013-1530 - 1743 X 220 X 168 mmObsolete
6
Part Timing Belt Conveyor, 315mm Length, Unpowered image
Timing Belt Conveyor, 315mm Length, UnpoweredMO-CV-014-0315 - 528 X 67 X 97 mmObsolete
6
Part Timing Belt Conveyor, 2295mm Length, Unpowered image
Timing Belt Conveyor, 2295mm Length, UnpoweredMO-CV-014-2295 - 2508 X 67 X 97 mmObsolete
4
Part 1530mm Flow Rail image
1530mm Flow RailMO-CV-021-1530 - 1530 X 41 X 43 mmShips next day
6
Part 20mm Series Profile Guide Rail Assembly, 585mm image
20mm Series Profile Guide Rail Assembly, 585mmMO-LM-049-0585 - 585 X 31 X 30 mmShips next day
2
Part 20mm Series Profile Guide Rail Assembly, 1530mm image
20mm Series Profile Guide Rail Assembly, 1530mmMO-LM-049-1530 - 1530 X 31 X 30 mmShips next day
8
Part 20mm Series Profile Guide Rail Assembly, 3330mm image
20mm Series Profile Guide Rail Assembly, 3330mmMO-LM-049-3330 - 3330 X 31 X 30 mmShips next day
2
Part 157mm NEMA 34 Stepper Servo Motor image
157mm NEMA 34 Stepper Servo MotorMO-SM-011-0000 - 258 X 86 X 112 mmShips next day
6
Part 1/2 HP AC Motor and VFD Kit, Europe image
1/2 HP AC Motor and VFD Kit, EuropeMO-SM-023-0000 - 385 X 215 X 170 mmShips in 7 days
3
Part Panel Sliding Door image
Panel Sliding DoorST-DR-001-0001 - 675 X 22 X 697 mmShips next day
9
Part 45x45mm (135mm) Aluminum Extrusion image
45x45mm (135mm) Aluminum ExtrusionST-EXT-001-0135 - 135 X 45 X 45 mmShips next day
6
Part 45x45mm (180mm) Aluminum Extrusion image
45x45mm (180mm) Aluminum ExtrusionST-EXT-001-0180 - 180 X 45 X 45 mmShips next day
2
Part 45x45mm (225mm) Aluminum Extrusion image
45x45mm (225mm) Aluminum ExtrusionST-EXT-001-0225 - 225 X 45 X 45 mmShips next day
4
Part 45x45mm (270mm) Aluminum Extrusion image
45x45mm (270mm) Aluminum ExtrusionST-EXT-001-0270 - 270 X 45 X 45 mmShips next day
6
Part 45x45mm (405mm) Aluminum Extrusion image
45x45mm (405mm) Aluminum ExtrusionST-EXT-001-0405 - 405 X 45 X 45 mmShips next day
6
Part 45x45mm (450mm) Aluminum Extrusion image
45x45mm (450mm) Aluminum ExtrusionST-EXT-001-0450 - 450 X 45 X 45 mmShips next day
8
Part 45x45mm (495mm) Aluminum Extrusion image
45x45mm (495mm) Aluminum ExtrusionST-EXT-001-0495 - 495 X 45 X 45 mmShips next day
3
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
6
Part 45x45mm (630mm) Aluminum Extrusion image
45x45mm (630mm) Aluminum ExtrusionST-EXT-001-0630 - 630 X 45 X 45 mmShips next day
12
Part 45x45mm (675mm) Aluminum Extrusion image
45x45mm (675mm) Aluminum ExtrusionST-EXT-001-0675 - 675 X 45 X 45 mmShips next day
3
Part 45x45mm (720mm) Aluminum Extrusion image
45x45mm (720mm) Aluminum ExtrusionST-EXT-001-0720 - 720 X 45 X 45 mmShips next day
6
Part 45x45mm (765mm) Aluminum Extrusion image
45x45mm (765mm) Aluminum ExtrusionST-EXT-001-0765 - 765 X 45 X 45 mmShips next day
19
Part 45x45mm (990mm) Aluminum Extrusion image
45x45mm (990mm) Aluminum ExtrusionST-EXT-001-0990 - 990 X 45 X 45 mmShips next day
7
Part 45x45mm (1755mm) Aluminum Extrusion image
45x45mm (1755mm) Aluminum ExtrusionST-EXT-001-1755 - 1755 X 45 X 45 mmShips next day
10
Part 45x45mm (1800mm) Aluminum Extrusion image
45x45mm (1800mm) Aluminum ExtrusionST-EXT-001-1800 - 1800 X 45 X 45 mmShips next day
6
Part 45x45mm (2025mm) Aluminum Extrusion image
45x45mm (2025mm) Aluminum ExtrusionST-EXT-001-2025 - 2025 X 45 X 45 mmShips next day
5
Part 45x45mm (2250mm) Aluminum Extrusion image
45x45mm (2250mm) Aluminum ExtrusionST-EXT-001-2250 - 2250 X 45 X 45 mmShips next day
6
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
3
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
32
Part M5 Drop-in Spring Loaded T-Nut image
M5 Drop-in Spring Loaded T-NutHW-FN-002-0006 - 22 X 13 X 7 mmShips next day
340
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
7
Part M8 x 80mm Screw image
M8 x 80mm ScrewHW-FN-003-0080 - 85 X 13 X 13 mmShips next day
26
Part M6 x 1.0 x 10mm, Low Profile Socket Head image
M6 x 1.0 x 10mm, Low Profile Socket HeadHW-FN-005-0010 - 14 X 10 X 10 mmShips next day
30
Part M5 x 0.8 x 14mm Standard Socket Head, Class 12.9 image
M5 x 0.8 x 14mm Standard Socket Head, Class 12.9HW-FN-008-1014 - 21 X 8 X 8 mmShips next day
328
Part M5 x 0.8 x 30mm Standard Socket Head, Class 12.9	 image
M5 x 0.8 x 30mm Standard Socket Head, Class 12.9 HW-FN-008-1030 - 35 X 8 X 8 mmShips next day
340
Part M6 Hex Nut image
M6 Hex NutHW-FN-033-0003 - 10 X 11 X 5 mmShips in 2 days
30
Part M6 Oversized Washer with 18mm Outside Diameter image
M6 Oversized Washer with 18mm Outside DiameterHW-WS-005-0002 - 1 X 18 X 18 mmShips next day
30

$68,907.12 USD

Similar Parts