Parts library
1/2 HP AC Motor and VFD Kit, Europe
MO-SM-023-0000

1/2 HP AC Motor and VFD Kit, Europe

Vention

The AC Motor and VFD Kit comes ready to power your material handling operations right out of the box. The 240V input VFD powers a 1/2HP 3-phase AC motor, which is paired to a 3:1 gearbox, with Vention's standard NEMA 34 output. It comes fully pre-wired and includes a 2.5m power cable and a 2.5m motor lead. It also includes a connection for three programmable digital inputs, of which can be triggered by Machine Motion through the additional use of CE-CA-051-5000 and CE-MD-001-0000 v2.

Technical Drawing
Technical Drawing
2D Model
Technical Documentation
Technical Documentation
AC Motor and VFD for Material Handling

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberMO-SM-023-0000
Unit Price$875.00 USD
Weight14.4041 kg
Dimensions (L x W x H)385.75 x 215.5 x 170 mm
Spec AttributeSpec Value
Technical Specifications
Supply Voltage240 V
Max TorqueAt full load: 6 Nm
Max Rotational Speed3450 degrees/s
Motor CertificationCE, CSA
VFD CertificationCE, CSA, UL, EAC, RoHS2, IE2

$875 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.