Panel Sliding Door
$182.70 USD
Ships next day
Vention's Panel Sliding Door provides a simple solution for division of workspace and space optimization. These panel doors are designed to slide in Vention t-slots and are available in 1/4in thick 675mm x 675mm panels. See the linked technical documentation for design guidelines and adjustment instructions.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-DR-001-0001 |
Weight | 3.66 kg |
Dimensions (L x W x H) | 675.0 x 22.1 x 697.4 mm |
Unit Price | $182.70 USD |
Material | Black Acrylic, Plastic, Steel |
Compatible Parts
45x45mm (315mm) Aluminum Extrusion
ST-EXT-001-0315
45x45mm (720mm) Aluminum Extrusion
ST-EXT-001-0720
45x45mm (90mm) Aluminum Extrusion
ST-EXT-001-0090
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x45mm (180mm) Aluminum Extrusion
ST-EXT-001-0180
45x45mm (450mm) Aluminum Extrusion
ST-EXT-001-0450
45x45mm (855mm) Aluminum Extrusion
ST-EXT-001-0855
45x45mm (990mm) Aluminum Extrusion
ST-EXT-001-0990
45x45mm (810mm) Aluminum Extrusion
ST-EXT-001-0810
45x45mm (225mm) Aluminum Extrusion
ST-EXT-001-0225