Tower Light v2

Tower Light v2

$238.17 USD
Ships next day
Tower Light with green, red and blue illuminated led segments. Includes a 5-meter long cable with pre-wired M12 connectors for interfacing directly to the Digital IO Module v2 (CE-MD-001-0000__2).
Quantity:
Start a new design
Use desktop to design

Technical Drawings

General Specifications

Spec Attribute Spec Value
Part Number CE-LI-001-0000__2
Weight 0.559536 kg
Dimensions (L x W x H) 39.0 x 55.0 x 353.0 mm
Unit Price $238.17 USD

Technical Specifications

Spec Attribute Spec Value
Supply Voltage 24 V
Current Consumption 50 mA per segment
Included in the Box
  • 2x M8 Drop-in Spring Loaded T-Nut (HW-FN-002-0001)
  • 2x M8 x 14mm Screw (HW-FN-003-0014)
  • 2x M8 x 8mm Screw (HW-FN-003-0008)
Have a question about this part?
Ask in the forum! Go to the forum