Parts library

MO-CV-011-0990
990mm Flow Rail with Flanges
Flow Rail used in material handling applications. These flow rails are constructed of aluminum and have plastic wheels spaced 45mm apart. The wheels also have a flange for guiding products.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Material Handling |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-CV-011-0990 |
| Unit Price | $44.38 USD |
| Weight | 0.687 kg |
| Dimensions (L x W x H) | 990 x 41.5 x 43.5 mm |
| Material | Plastic, steel |
| Associated Fasteners | 2 x HW-FN-033-0003, 2 x HW-FN-005-0010, 2 x HW-WS-005-0002 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Load Capacity | 245 (per meter) N |
| Stroke | 990 mm |
Questions about this part?
Post a question on Vention community forum for insights on this part.