Parts library

MO-CV-021-1530
1530mm Flow Rail
Flow rail used in material handling applications. These flow rails are constructed of aluminum and have plastic wheels spaced 45mm apart.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Material Handling |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-CV-021-1530 |
| Unit Price | $29.29 USD |
| Weight | 0.89 kg |
| Dimensions (L x W x H) | 1530 x 41.5 x 43.5 mm |
| Material | Aluminum, Plastic |
| Surface Finish | Gray Anodized |
| Associated Fasteners | 2 x HW-FN-005-0010, 2 x HW-FN-033-0003, 2 x HW-WS-005-0002 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Load Capacity | 245 (per meter) N |
| Stroke | 1530 mm |
Questions about this part?
Post a question on Vention community forum for insights on this part.