Parts library

MO-LM-049-0585
20mm Series Profile Guide Rail Assembly, 585mm
The 20mm Series Profile Guide Rail system is a high capacity and high rigidity bearing system designed for the toughest applications, like large cartesian systems and range extenders for larger cobots. These rails come in six lengths: 360mm, 585mm, 855mm, 1530mm, 2295mm, and 3330mm. If a longer guiding system is needed the rails can be butt-joined. See the technical document page for more details.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| 20mm Profile Guide Rails | |
| Vention Maintenance Guide |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-LM-049-0585 |
| Unit Price | $457.90 USD |
| Weight | 1.43696 kg |
| Dimensions (L x W x H) | 585 x 31.5 x 30.2 mm |
| Material | Alloy Steel & Aluminum |
| Associated Fasteners | 9 x HW-FN-008-1014, 10 x HW-FN-002-0006, 10 x HW-FN-008-1030 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Load Capacity | 27400 N |
| Max Linear Speed | 2000 mm/s |
| Compatible With | MO-LM-049-XXXX |
Questions about this part?
Post a question on Vention community forum for insights on this part.