Community Designs
MWF TOWHOOK LINE

MWF TOWHOOK LINE

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-WS-288366 v12.41.14.60
Weight119.69 kg
Dimensions (L x W x H)1009 x 1025 x 1966 mm
ApplicationAssembly
Assembly Time07:24

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Blickle Swivel Caster Wheel with Brake, 350kg Capacity image
Blickle Swivel Caster Wheel with Brake, 350kg CapacityMO-WL-002-0004 - 190 X 85 X 155 mmShips next day
4
Part FANUC CRX-10iA Collaborative Robot Arm image
FANUC CRX-10iA Collaborative Robot ArmPR-FA-001-0501 - 1168 X 1118 X 610 mmShips in 6 weeks
1
Part Small Collaborative Electric Gripper for FANUC CRX image
Small Collaborative Electric Gripper for FANUC CRXPR-SK-001-0550 - 175 X 96 X 93 mmShips in 3 weeks
1
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
17
Part 45x45mm (855mm) Aluminum Extrusion image
45x45mm (855mm) Aluminum ExtrusionST-EXT-001-0855 - 855 X 45 X 45 mmShips next day
2
Part 45x45mm (1755mm) Aluminum Extrusion image
45x45mm (1755mm) Aluminum ExtrusionST-EXT-001-1755 - 1755 X 45 X 45 mmShips next day
2
Part 3-Way Extrusion End Connector with Panel Cutouts image
3-Way Extrusion End Connector with Panel CutoutsST-GP-004-0001 - 49 X 49 X 49 mm
2
Part 2-Way Extrusion End Connector with Panel Cutouts image
2-Way Extrusion End Connector with Panel CutoutsST-GP-004-0003 - 49 X 49 X 45 mm
2
Part UR10e/UR16e and FANUC CRX-10iA Mounting Plate image
UR10e/UR16e and FANUC CRX-10iA Mounting PlateST-RB-001-0008 - 225 X 225 X 22 mmShips next day
1
Part Premium Caster Wheel Mounting Plate image
Premium Caster Wheel Mounting PlateST-SP-010-0001 - 100 X 90 X 11 mmShips next day
4
Part Plastic Coated Steel Wire Mesh, 25mm Grid image
Plastic Coated Steel Wire Mesh, 25mm GridST-PN-002-0001__2 - 0.6227 m²Ships in 4 days
1
Part Brushed Aluminum Panel, 1/8'' [3.18mm] image
Brushed Aluminum Panel, 1/8'' [3.18mm]ST-PN-016-0001 - 0.5164 m²Ships in 4 days
1
Part Brushed Aluminum Panel, 1/8'' [3.18mm] image
Brushed Aluminum Panel, 1/8'' [3.18mm]ST-PN-016-0001 - 0.4556 m²Ships in 4 days
1
Part Brushed Aluminum Panel, 1/8'' [3.18mm] image
Brushed Aluminum Panel, 1/8'' [3.18mm]ST-PN-016-0001 - 0.5164 m²Ships in 4 days
1
Part Brushed Aluminum Panel, 1/8'' [3.18mm] image
Brushed Aluminum Panel, 1/8'' [3.18mm]ST-PN-016-0001 - 0.4556 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
54
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
34
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
21
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
11
Part M8 x 1.25 x 35 mm Standard Hex Socket Head, Class 12.9 image
M8 x 1.25 x 35 mm Standard Hex Socket Head, Class 12.9HW-FN-003-1035 - 43 X 13 X 13 mmShips next day
5
Part M8 x 1.25 x 40 mm Standard Hex Socket Head, Class 12.9 image
M8 x 1.25 x 40 mm Standard Hex Socket Head, Class 12.9HW-FN-003-1040 - 48 X 13 X 13 mmShips next day
5

$57,816.34 USD

Similar Parts