![Brushed Aluminum Panel, 1/8'' [3.18mm]](https://assets.vention.io/parts/images/ST-PN-016-0001/brushed-aluminum-panel-1-8-3-18mm.png)
Brushed Aluminum Panel, 1/8'' [3.18mm]
$46.80 USD / sq. ft.
Ships in 7 days
5052-H32 aluminum is a medium strength alloy with exceptional corrosion resistance. This aluminum sheet can be added directly to your 3D Vention design by using the automatic panel creation feature. Pricing is based on the surface area and includes custom cuts.Panel is brushed on one side only.
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-PN-016-0001 |
Weight | 0.8 kg |
Dimensions (L x W x H) | 305.0 x 305.0 x 3.18 mm |
Unit Price | $46.80 USD |
Material | 5052-H32 |
Surface finish | Brushed, one side only |
Compatible Parts
![HDPE Panel, White 3/8'' [9.52mm] HDPE Panel, White 3/8'' [9.52mm]](https://assets.vention.io/parts/images/ST-PN-001-0003__2/thumb_hdpe-panel-white-1-4-6-35mm.png)
HDPE Panel, White 3/8'' [9.52mm]
ST-PN-001-0005
![Panel Retainers Panel Retainers](https://assets.vention.io/parts/images/ST-PN-007-0001/thumb_panel-retainers.png)
Panel Retainers
ST-PN-007-0001
![Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]](https://assets.vention.io/parts/images/ST-PN-011-0001/thumb_hdpe-panel-black-3-8-9-5mm.png)
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]
ST-PN-011-0001
![HDPE Panel, Black 1/8'' [3.18mm] HDPE Panel, Black 1/8'' [3.18mm]](https://assets.vention.io/parts/images/ST-PN-001-0004__2/thumb_hdpe-panel-black-1-4-6-35mm.png)
HDPE Panel, Black 1/8'' [3.18mm]
ST-PN-001-0007
![5052-H32 Aluminum Sheet, 12 Ga. [2.05mm] 5052-H32 Aluminum Sheet, 12 Ga. [2.05mm]](https://assets.vention.io/parts/images/ST-PN-015-0001/thumb_5052-h32-aluminum-sheet-12-ga-2-05mm.png)
5052-H32 Aluminum Sheet, 12 Ga. [2.05mm]
ST-PN-015-0001
![HDPE Panel, White 1/8'' [3.18mm] HDPE Panel, White 1/8'' [3.18mm]](https://assets.vention.io/parts/images/ST-PN-001-0003__2/thumb_hdpe-panel-white-1-4-6-35mm.png)
HDPE Panel, White 1/8'' [3.18mm]
ST-PN-001-0006
![5052-H32 Aluminum Sheet, 14 Ga. [1.63mm] 5052-H32 Aluminum Sheet, 14 Ga. [1.63mm]](https://assets.vention.io/parts/images/ST-PN-015-0002/thumb_5052-h32-aluminum-sheet-14-ga-1-63mm.png)
5052-H32 Aluminum Sheet, 14 Ga. [1.63mm]
ST-PN-015-0002
![5052-H32 Aluminum Sheet, 16 Ga. [1.29mm] 5052-H32 Aluminum Sheet, 16 Ga. [1.29mm]](https://assets.vention.io/parts/images/ST-PN-015-0003/thumb_5052-h32-aluminum-sheet-16-ga-1-29mm.png)
5052-H32 Aluminum Sheet, 16 Ga. [1.29mm]
ST-PN-015-0003
![Stainless Steel Panel, 11 Ga. [3.13mm] Stainless Steel Panel, 11 Ga. [3.13mm]](https://assets.vention.io/parts/images/ST-PN-018-0001/thumb_stainless-steel-panel-11-ga-3-13mm.png)
Stainless Steel Panel, 11 Ga. [3.13mm]
ST-PN-018-0001