Parts library

MO-WL-002-0004
Blickle Swivel Caster Wheel with Brake, 350kg Capacity
German-made heavy-duty swivel caster wheel, with brake. Unibody stainless steel bracket with nylon wheel and rugged polyurethane thread. Bearings are covered to prevent contamination. Maximum capacity per wheel: 350kg
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-WL-002-0004 |
| Unit Price | $76.20 USD |
| Weight | 0.459 kg |
| Dimensions (L x W x H) | 190 x 85 x 155 mm |
| Material | Steel/Nylon/Polyurethane |
| Associated Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-003-0014 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Mounting | 80 x 60 |
| Load Capacity | 3430 N |
| Temperature Range | -25 to 70 °C |
Questions about this part?
Post a question on Vention community forum for insights on this part.