Official Design Library
Heavy Duty Roller Conveyor - 1395mm Wide - 440kg Max Payload - 1.8m Long

Heavy Duty Roller Conveyor - 1395mm Wide - 440kg Max Payload - 1.8m Long

Vention official

Large heavy duty powered roller conveyor - 1395mm wide, 1.8m long. This system can be useful to transfer pallets up to 440kg from one conveyor section to another. Includes VFD kit.

Spec AttributeSpec Value
Technical Specifications
Design NumberMH-CV-168978 v9
Weight205.77 kg
Dimensions (L x W x H)1874 x 1626 x 617 mm
ApplicationMaterial Handling
Assembly Time10:17

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part M14 x 66mm Leveling Foot, with 120mm Diameter Base image
M14 x 66mm Leveling Foot, with 120mm Diameter BaseHW-LF-002-0000 - 120 X 120 X 100 mmShips in 2 days
6
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part HD Conveyor End Cap - Drive image
HD Conveyor End Cap - DriveMO-CV-015-0003 - 95 X 67 X 3 mmShips next day
2
Part HD Conveyor End Cap - Non-Drive image
HD Conveyor End Cap - Non-DriveMO-CV-015-0007 - 44 X 67 X 3 mmShips next day
2
Part Roller Conveyor, 1395mm x 450mm Powered Segment image
Roller Conveyor, 1395mm x 450mm Powered SegmentMO-CV-016-1395 - 450 X 1483 X 270 mmShips next day
2
Part Roller Conveyor, 1395mm x 450mm Unpowered Segment image
Roller Conveyor, 1395mm x 450mm Unpowered SegmentMO-CV-018-1395 - 450 X 1483 X 67 mmShips next day
2
Part 1/2 HP AC Motor and VFD Kit, Canada and USA image
1/2 HP AC Motor and VFD Kit, Canada and USAMO-SM-022-0000 - 385 X 215 X 170 mmShips next day
2
Part 45x45mm (810mm) Aluminum Extrusion image
45x45mm (810mm) Aluminum ExtrusionST-EXT-001-0810 - 810 X 45 X 45 mmShips next day
6
Part 45x45mm (1305mm) Aluminum Extrusion image
45x45mm (1305mm) Aluminum ExtrusionST-EXT-001-1305 - 1305 X 45 X 45 mmShips next day
2
Part 45x90mm (360mm) Aluminum Extrusion image
45x90mm (360mm) Aluminum ExtrusionST-EXT-002-0360 - 360 X 45 X 90 mmShips next day
6
Part 45x90mm (900mm) Aluminum Extrusion image
45x90mm (900mm) Aluminum ExtrusionST-EXT-002-0900 - 900 X 45 X 90 mmShips next day
4
Part 45x90mm (1395mm) Aluminum Extrusion image
45x90mm (1395mm) Aluminum ExtrusionST-EXT-002-1395 - 1395 X 45 X 90 mmShips next day
4
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day
4
Part 90 Degree Joint Aluminum Assembly Plate, for 45x90mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day
4
Part Tee Joint Aluminum Assembly Plate image
Tee Joint Aluminum Assembly PlateST-GP-001-0011 - 6 X 268 X 178 mmShips next day
4
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
8
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
24
Part 45mm x 90mm Aluminum Gusset with Locators image
45mm x 90mm Aluminum Gusset with LocatorsST-HP-003-0005 - 89 X 42 X 44 mmShips next day
8
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
326
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
26
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
285
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
17
Part M5-0.8 x 8mm Ball Point Set Screw image
M5-0.8 x 8mm Ball Point Set ScrewHW-FN-022-1008 - 5 X 5 X 8 mmShips in 17 days
9
Part Butt-Joint Extrusion Connector image
Butt-Joint Extrusion ConnectorHW-FN-002-0005 - 148 X 13 X 7 mmShips next day
8

$8,300.74 USD

Similar Parts