vention-logo-sm
Official Design Library
CRX25iA Rapid Series Telescopic Column Palletizer

CRX25iA Rapid Series Telescopic Column Palletizer

Vention official

Deploy Vention's CRX25iA palletizer machine within days to your end of line packaging operations. Designed with a telescopic pedestal and compact base, it includes the hardware and software required to palletize side by side at high throughputs. Configure your machine and increase your production!

Spec AttributeSpec Value
Technical Specifications
Design NumberPZ-CB-343549
Weight434.58 kg
Dimensions (L x W x H)1891 x 863 x 2302 mm
ApplicationPackaging
Assembly Time18:20

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Sensor and Reflector Bracket image
Sensor and Reflector BracketCE-HW-001-0003__3 - 43 X 44 X 37 mmShips next day
3
Part Diffuse Keyence PR-G  M18 NPN/PNP Sensor (Sn 500) image
Diffuse Keyence PR-G M18 NPN/PNP Sensor (Sn 500)CE-SN-007-0007 - 110 X 110 X 30 mmShips next day
2
Part Retro-Reflective Keyence PR-G M18 NPN/PNP Sensor with Reflective Tape (Sn 1100) image1
Part MachineApp - Palletizer image
MachineApp - PalletizerCE-SW-002-0004 - 40 X 10 X 5 mmShips next day
1
Part Remote Support Headset image
Remote Support HeadsetCE-TP-015-0000 - 17 X 8 X 18 mmShips next day
1
Part Large Cobot Dress Pack with Flange Mount image
Large Cobot Dress Pack with Flange MountHW-CA-005-0005 - 360 X 360 X 180 mmShips next day
1
Part Vention Modular Vacuum Gripper, Medium (75mm Cups) image
Vention Modular Vacuum Gripper, Medium (75mm Cups)MO-GR-100-1075 - 295 X 295 X 93 mmShips in 3 days
1
Part Telescopic Lift Column for MMv2 image
Telescopic Lift Column for MMv2MO-LM-050-0830__2 - 315 X 315 X 830 mm
1
Part FANUC CRX-30iA Collaborative Robot Arm image
FANUC CRX-30iA Collaborative Robot ArmPR-FA-001-0602 - 1270 X 1372 X 1727 mm
1
Part Fanuc Add-On Bundle for Machine Apps image
Fanuc Add-On Bundle for Machine AppsPR-FA-002-0024 - 0 X 0 X 0 mmShips next day
1
Part PiClassic Vacuum Generator image
PiClassic Vacuum GeneratorPR-PB-001-0001 - 193 X 64 X 150 mmShips next day
1
Part Slotted 45mm x 90mm Aluminum Gusset image
Slotted 45mm x 90mm Aluminum GussetST-GP-003-0008 - 42 X 44 X 89 mmShips next day
1
Part Rapid Series Palletizer Base for Lift Column (Fanuc Ready) image
Rapid Series Palletizer Base for Lift Column (Fanuc Ready)ST-RB-040-9101 - 1200 X 540 X 600 mmComing soon
1
Part Multi-Robot Mounting Plate 315 X 315 mm image
Multi-Robot Mounting Plate 315 X 315 mmST-RB-100-0315 - 313 X 313 X 27 mm
1
Part Pallet Locator image
Pallet LocatorST-SP-019-0001__2 - 552 X 57 X 90 mmShips next day
7
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
71
Part M5 Drop-in Spring Loaded T-Nut image
M5 Drop-in Spring Loaded T-NutHW-FN-002-0006 - 22 X 13 X 7 mmShips next day
3
Part M8 x 10mm Screw image
M8 x 10mm ScrewHW-FN-003-0010 - 15 X 13 X 13 mmShips next day
30
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
15
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
7
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
45
Part M8 x 25mm Screw image
M8 x 25mm ScrewHW-FN-003-0025 - 30 X 13 X 13 mmShips next day
21
Part M5-0.8 X 12mm Screw - Low Profile image
M5-0.8 X 12mm Screw - Low ProfileHW-FN-008-0012 - 15 X 8 X 8 mmShips next day
3
Part M8 1.25 x 20mm Flat Head Screw image
M8 1.25 x 20mm Flat Head ScrewHW-FN-015-0020 - 20 X 16 X 16 mmShips next day
30
Part M12 x 1.75 x 50 mm Standard Hex Socket Head, Class 12.9 image
M12 x 1.75 x 50 mm Standard Hex Socket Head, Class 12.9HW-FN-034-0050 - 62 X 18 X 18 mmShips next day
5
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
2

Ready to Operate Support BundleCRX25 Rapid Series Telescopic Column Palletizer [Turnkey]

Bundle includes:

  • Turnkey Palletizer
  • 3-Day On-Site Deployment
  • 3 SKUs programmed by Vention
  • 1 hour Training Session
  • Remote Support 1-Year Subscription

$138,332.44 USD

Similar Parts
    CRX25iA Rapid Series Telescopic Column Palletizer | Vention