Multi-Robot Mounting Plate 315 X 315 mm
$549.96 USD
Ships next day
This general robot mounting plate is compatible with Universal robots (UR5e, UR10e, UR16e, UR20, UR30) and Fanuc CRX robots (CRX-5iA, CRX-10iA, CRX-10iA/L, CRX020iA/L, CRX-25iA). Included is a set of dowel pins, which can be inserted according the robot being used. Refer to the drawing for the location of the pins.
Quantity:
Technical Drawings
What's Included
- 2 x 8mm x 10mm Undersized Dowel Pin
- 20 x M8 x 25mm Screw
- 20 x M8 Drop-in Spring Loaded T-Nut
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-100-0315 |
Weight | 6.53 kg |
Dimensions (L x W x H) | 313.0 x 313.0 x 27.5 mm |
Unit Price | $549.96 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodized, 6um |
Associated Fasteners | 20 x HW-FN-003-0025 , 20 x HW-FN-002-0001 |
Compatible Parts
UR Teach Pendant Mounting Bracket
ST-RB-002-0003
Yaskawa HC10 Mounting Plate
ST-RB-012-0001 v2
UR Control Box Mounting Bracket
ST-RB-002-0001 v2
AUBO i5 Mounting Plate
ST-RB-003-0001
MiR Compatible Aluminum Gusset with Bolts and Washer
ST-RB-009-0001
FANUC SR-3iA Mounting Plate
ST-RB-010-0001
Yaskawa MotoMini Mounting Plate
ST-RB-012-0003
KUKA LBR iiwa 14 R820 Mounting Plate
ST-RB-015-0002
Yaskawa GP7/GP8 Mounting Plate
ST-RB-012-0004
KUKA LBR iiwa 7 R800 Mounting Plate
ST-RB-015-0001