vention-logo-sm
Community Designs
army

army

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-EX-136618
Weight90.27 kg
Dimensions (L x W x H)2558 x 1107 x 1064 mm
ApplicationManufacturing
Assembly Time05:09

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part MachineMotion 1 image
MachineMotion 1CE-CL-005-0003 - 377 X 282 X 144 mmObsolete
1
Part Universal M18 Sensor Bracket image
Universal M18 Sensor BracketCE-HW-001-0002 - 74 X 49 X 38 mmShips next day
4
Part Digital IO Module image
Digital IO ModuleCE-MD-001-0001 - 180 X 110 X 26 mmObsolete
1
Part E-Stop Module 1 image
E-Stop Module 1CE-SA-003-0000 - 135 X 88 X 26 mmObsolete
2
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
8
Part M8 x 40mm Leveling Foot, with 40mm Diameter Base image
M8 x 40mm Leveling Foot, with 40mm Diameter BaseHW-LF-001-0001 - 40 X 40 X 82 mmShips next day
4
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips in 17 days
10
Part Roller for O-Ring Conveyor (585mm Width) image
Roller for O-Ring Conveyor (585mm Width)MO-CV-001-0585__3 - 609 X 50 X 50 mmShips next day
15
Part Motor Mounting Block for Belt-Driven Conveyor image
Motor Mounting Block for Belt-Driven ConveyorMO-CV-003-0001 - 90 X 97 X 89 mmObsolete
1
Part Mounting Bracket for Five Conveyor Rollers  image
Mounting Bracket for Five Conveyor Rollers MO-CV-012-0005 - 450 X 37 X 45 mm
6
Part 261mm Roller-to-Roller O-Ring for Straight Conveyor Segments image13
Part 311mm Motor-to-Roller O-Ring for Parallel Double-Pulley Driving Setup image
311mm Motor-to-Roller O-Ring for Parallel Double-Pulley Driving SetupMO-PL-002-0306 - 5 X 101 X 101 mmShips next day
2
Part 156mm NEMA 34 Stepper Motor image
156mm NEMA 34 Stepper MotorMO-SM-001-0001 - 190 X 86 X 86 mmObsolete
1
Part 45x45mm (315mm) Aluminum Extrusion image
45x45mm (315mm) Aluminum ExtrusionST-EXT-001-0315 - 315 X 45 X 45 mmShips next day
2
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
5
Part 45x45mm (855mm) Aluminum Extrusion image
45x45mm (855mm) Aluminum ExtrusionST-EXT-001-0855 - 855 X 45 X 45 mmShips next day
4
Part 45x45mm (1260mm) Aluminum Extrusion image
45x45mm (1260mm) Aluminum ExtrusionST-EXT-001-1260 - 1260 X 45 X 45 mmShips next day
2
Part 45x45mm (1350mm) Aluminum Extrusion image
45x45mm (1350mm) Aluminum ExtrusionST-EXT-001-1350 - 1350 X 45 X 45 mmShips next day
4
Part 45x90mm (585mm) Aluminum Extrusion image
45x90mm (585mm) Aluminum ExtrusionST-EXT-002-0585 - 585 X 45 X 90 mmShips next day
1
Part 2x2 Hole Aluminum Assembly Plate image
2x2 Hole Aluminum Assembly PlateST-GP-001-0003 - 88 X 88 X 6 mmShips next day
2
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day
4
Part Tee Joint Aluminum Assembly Plate, for 45 x 45mm Extrusion image
Tee Joint Aluminum Assembly Plate, for 45 x 45mm ExtrusionST-GP-001-0015 - 6 X 133 X 133 mmShips in 11 days
2
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
22
Part Thermoplastic Wire Mesh Panel, 905 x 1197mm, 25mm Grid  image1
Part Wear and Protection Strip (Grey) image
Wear and Protection Strip (Grey)ST-PN-012-2295 - 2295 X 44 X 16 mm
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
126
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
26
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
97
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
5
Part M8 x 25mm Screw image
M8 x 25mm ScrewHW-FN-003-0025 - 30 X 13 X 13 mmShips next day
5
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips next day
1

$6,872.77 USD

Similar Parts