Parts library

MO-PL-002-0306
311mm Motor-to-Roller O-Ring for Parallel Double-Pulley Driving Setup
5.56mm dia., 311mm long polyurethane o-ring for pulley-to-roller drive. It is used for connecting Vention's grooved roller to the driver double pulley.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Smart O-Ring Conveyor |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-PL-002-0306 |
| Unit Price | $3.08 USD |
| Weight | 0.01 kg |
| Dimensions (L x W x H) | 5.6 x 101 x 101 mm |
| Material | Cyclothane 88A |
| Surface Finish | Black |
| Standards | Install on pulleys/conveyors with 38.4mm dia. grooves, 121mm apart (112.5mm vertical, 45mm horizontal) |
Questions about this part?
Post a question on Vention community forum for insights on this part.