Motor Mounting Block for Belt-Driven Conveyor

Motor Mounting Block for Belt-Driven Conveyor

$205.74 USD
Obsolete
Motor mounting block to install NEMA 34 stepper motors on Vention's extrusions. Output is Vention's double pulley for belt-driven conveyor, compatible with MO-CV-001-XXXX rollers. Drives up to two rollers.
Quantity:
Start a new design
Use desktop to design

Technical Drawings

General Specifications

Spec Attribute Spec Value
Part Number MO-CV-003-0001
Weight 1.109 kg
Dimensions (L x W x H) 90.0 x 97.2 x 89.0 mm
Unit Price $205.74 USD
Material Block & pulley: 6061-T6, Shaft: AISI 304
Associated Fasteners 2 x HW-FN-002-0001 , 2 x HW-FN-003-0018
Light-Duty Fasteners 2 x HW-FN-002-0001 , 2 x HW-FN-003-0012

Technical Specifications

Spec Attribute Spec Value
Compatible With All Vention motors
Have a question about this part?
Ask in the forum! Go to the forum