vention-logo-sm
Offizielle Designbibliothek
UR30 Drawer System with Area Scanners for Machine Tending

UR30 Drawer System with Area Scanners for Machine Tending

Vention official

Spec AttributeSpec Value
Technical Specifications
DesignnummerMF-RC-423990
Gewicht532.90 kg
Abmessungen (L x B x H)1317 x 1093 x 1923 mm
AnwendungManufacturing
Montagezeit12:31

Spec AttributeSpec Value
Documentation
Montageanleitung
ROI-Rechner
3D-Modell

PartsDescriptionQuantity
PartsQty
Part Flange Adapter for UR20 / UR30 (ISO80 to ISO50) image
Flange Adapter for UR20 / UR30 (ISO80 to ISO50)MO-GR-015-0080 - 22 X 100 X 100 mmShips next day
1
Part ISO-50 Robot Flange Multi-Tool Adapter image
ISO-50 Robot Flange Multi-Tool AdapterMO-GR-015-1050 - 77 X 77 X 32 mmShips in 14 days
1
Part Hook Attachment for ISO-50 Robot Flange Multi-Tool Adapter image
Hook Attachment for ISO-50 Robot Flange Multi-Tool AdapterMO-GR-016-1000 - 74 X 54 X 37 mmShips next day
1
Part Universal Robots UR30 Collaborative Robot Arm image
Universal Robots UR30 Collaborative Robot ArmPR-UR-030-0000 - 1000 X 1000 X 500 mmShips in 4 weeks
1
Part Drawer Base for Machine Tending image
Drawer Base for Machine TendingRS-MT-000-0001 - 1185 X 720 X 1055 mmShips in 10 days
1
Part UR Safety add-on for Machine Tending image
UR Safety add-on for Machine TendingRS-MT-001-0011 - 206 X 153 X 115 mmShips in 4 weeks
1
Part Floor Anchoring Kit For Machine Tending Base image
Floor Anchoring Kit For Machine Tending BaseRS-MT-100-0002 - 130 X 130 X 60 mmShips next day
1
Part 25mm Standoff Kit for Machine Tending Drawer image
25mm Standoff Kit for Machine Tending DrawerRS-MT-100-0025 - 84 X 14 X 35 mmShips next day
4
Part UR Teach Pendant Mounting Bracket image
UR Teach Pendant Mounting BracketST-RB-002-0003 - 30 X 223 X 100 mmShips next day
1
Part OnRobot Robot Kit with Compute Box image
OnRobot Robot Kit with Compute BoxST-RB-028-0002 - 112 X 100 X 33 mmShips next day
1
Part OnRobot Dual Tool Changer image
OnRobot Dual Tool ChangerST-RB-028-0003 - 127 X 71 X 96 mmShips next day
1
Part OnRobot RG6 2-finger Underactuated Gripper image
OnRobot RG6 2-finger Underactuated GripperST-RB-028-0007 - 262 X 212 X 42 mmShips in 13 days
2
Part Machine Tending Drawer Part Blank 3/8 PolyEco" image
Machine Tending Drawer Part Blank 3/8 PolyEco"ST-RB-051-0040 - 520 X 700 X 9 mmShips in 10 days
4
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
3
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
3
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
19
Part M6 x 1.0 x 12mm, Low Profile Socket Head image
M6 x 1.0 x 12mm, Low Profile Socket HeadHW-FN-005-0012 - 16 X 10 X 10 mmShips next day
5
Part M6 x 1.0 x 14mm, Low Profile Socket Head image
M6 x 1.0 x 14mm, Low Profile Socket HeadHW-FN-005-0014 - 18 X 10 X 10 mmShips next day
5
Part M8 1.25 x 18mm Flat Head Screw image
M8 1.25 x 18mm Flat Head ScrewHW-FN-015-0018 - 18 X 16 X 16 mmShips next day
26
Part M10 x 1.5 x 35mm Standard Hex Socket Head, Class 12.9 image
M10 x 1.5 x 35mm Standard Hex Socket Head, Class 12.9HW-FN-019-0035 - 45 X 16 X 16 mmShips next day
7
Part 6mm x 10mm Dowel Pin image
6mm x 10mm Dowel PinHW-FN-036-0010 - 6 X 6 X 10 mmShips next day
4
Part 8mm x 10mm Undersized Dowel Pin image
8mm x 10mm Undersized Dowel PinHW-FN-038-0010 - 10 X 8 X 8 mmShips next day
2
Part 3/8 x 3" Concrete Screw Anchor image
3/8 x 3" Concrete Screw AnchorHW-FN-051-2076 - 80 X 14 X 14 mmShips next day
9

$112,737.09 USD

Ähnliche Teile