Teilebibliothek

RS-MT-100-0002
Floor Anchoring Kit For Machine Tending Base
This kit enables the quick anchoring and un-anchoring of the machine tending base. Additional kits can be installed at other locations to make moving the machine tending unit between locations easy. It includes four stainless steel pads which are anchored into concrete floors. The machine tending base can then be bolted onto the pads. Use the drill jig included in the machine tending base to space the pads. See machine tending documentation for details.
| Technische Zeichnung | |
|---|---|
| Technische Zeichnung | |
| 2D-Modell | |
| 3D-Modell |
| Technische Dokumentation | |
|---|---|
| Technische Dokumentation | |
| Machine Tending Hardware Kit Datasheet |
Nicht gefunden, was Sie suchen? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| Allgemeine Spezifikationen | |
| Teilenummer | RS-MT-100-0002 |
| Einzelpreis | $221.35 USD |
| Gewicht | 4.828 kg |
| Abmessungen (L x B x H) | 130 x 130 x 60 mm |
| Material | Stainless Steel, carbon steel |
| Oberflächenbeschaffenheit | As Machined, Black Oxide |
| Zugehörige Befestigungselemente | 8 x HW-FN-051-2076 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Included in the Box | 4x Floor mounting pads, 4x bolts for Machine Tending base, 8x 3/8 x 3" concrete fasteners |
| Parts | Quantity | ||
|---|---|---|---|
| Teile | Teilenummer | Menge | |
| 3/8 x 3" Concrete Screw Anchor | HW-FN-051-2076 | 8 | View |
$221.35 USD
Verkauft von VentionVersand aus Vention
Fragen zu diesem Teil?
Stellen Sie eine Frage im Vention Community-Forum, um Einblicke zu diesem Teil zu erhalten.