vention-logo-sm
Community Designs
UR3e Customized Heavy-Duty Mobile Stand

UR3e Customized Heavy-Duty Mobile Stand

Community design

Heavy-duty pedestal for Universal Robots UR3e. Pedestal height is 840mm. Vention is certified by Universal Robots.

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-RB-76253
Weight67.07 kg
Dimensions (L x W x H)905 x 729 x 1111 mm
ApplicationManufacturing
Assembly Time08:44

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Rubber Bumper image
Rubber BumperHW-BP-001-0002 - 50 X 80 X 43 mmShips next day
4
Part 90x90mm Plastic End Cap, for Extrusions image
90x90mm Plastic End Cap, for ExtrusionsHW-EC-005-0001 - 12 X 90 X 90 mmShips next day
4
Part Die-cast Aluminum Handle image
Die-cast Aluminum HandleHW-HD-001-0001 - 140 X 25 X 40 mm
2
Part Blickle Swivel Leveling Caster Wheel with Adjustment Wheel, 500kg Capacity image5
Part 45x45mm (90mm) Aluminum Extrusion image
45x45mm (90mm) Aluminum ExtrusionST-EXT-001-0090 - 90 X 45 X 45 mmShips next day
2
Part 45x45mm (225mm) Aluminum Extrusion image
45x45mm (225mm) Aluminum ExtrusionST-EXT-001-0225 - 225 X 45 X 45 mmShips next day
1
Part 45x45mm (270mm) Aluminum Extrusion image
45x45mm (270mm) Aluminum ExtrusionST-EXT-001-0270 - 270 X 45 X 45 mmShips next day
2
Part 45x45mm (990mm) Aluminum Extrusion image
45x45mm (990mm) Aluminum ExtrusionST-EXT-001-0990 - 990 X 45 X 45 mmShips next day
1
Part 45x90mm (45mm) Aluminum Extrusion image
45x90mm (45mm) Aluminum ExtrusionST-EXT-002-0045 - 45 X 45 X 90 mmShips next day
6
Part 90x90mm (405mm) Aluminum Extrusion image
90x90mm (405mm) Aluminum ExtrusionST-EXT-005-0405 - 405 X 90 X 90 mmShips next day
2
Part 90x90mm (585mm) Aluminum Extrusion image
90x90mm (585mm) Aluminum ExtrusionST-EXT-005-0585 - 585 X 90 X 90 mmShips next day
2
Part 90x90mm (810mm) Aluminum Extrusion image
90x90mm (810mm) Aluminum ExtrusionST-EXT-005-0810 - 810 X 90 X 90 mmShips next day
4
Part 3x3 Hole Aluminum Assembly Plate image
3x3 Hole Aluminum Assembly PlateST-GP-001-0001 - 133 X 133 X 6 mmShips next day
2
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
3
Part L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusionsST-GP-001-0006 - 6 X 178 X 178 mmShips next day
12
Part 2x5 Hole Aluminum Assembly Plate image
2x5 Hole Aluminum Assembly PlateST-GP-001-0019 - 223 X 88 X 6 mmShips next day
7
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
1
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
1
Part 45mm x 90mm Aluminum Gusset with Locators image
45mm x 90mm Aluminum Gusset with LocatorsST-HP-003-0005 - 89 X 42 X 44 mmShips next day
1
Part 225x225mm UR3 Mounting plate, for Universal Robots image
225x225mm UR3 Mounting plate, for Universal RobotsST-RB-001-0005 - 225 X 225 X 22 mmShips next day
1
Part UR Control Box Mounting Bracket image
UR Control Box Mounting BracketST-RB-002-0001__2 - 12 X 450 X 130 mmShips next day
1
Part Premium Caster Wheel Mounting Plate for MO-WL-003-0002 image5
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
336
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
26
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
312
Part M8 X1.25 Zinc Plated Thin Hex Nut image
M8 X1.25 Zinc Plated Thin Hex NutHW-FN-033-0002 - 13 X 13 X 4 mmShips next day
9
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
9

$3,180.46 USD

Similar Parts