Community Designs

UR12e Drawer System for Machine Tending
Mobile machine tending workstation with UR12e robot. This design includes Vention's Machine Tending Hardware kit—with an available area scanner option kit— featuring 4 large drawers (560x520mm) with bi-directional slides to allow easy opening of the drawers on each side of the cart. Attached to the robot tool flange is a drawer opening hook and a Schunk EGU60 electric gripper. The workstation is 1185mm wide and 720mm long. The robot controller and all other control components are installed within the cart. All the parts shown are included.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-RC-501097 |
| Weight | 492.09 kg |
| Dimensions (L x W x H) | 1317 x 1389 x 1743 mm |
| Application | Manufacturing |
| Assembly Time | 09:32 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 1 | |
![]() | Hook Attachment for ISO-50 Robot Flange Multi-Tool AdapterMO-GR-016-1000 - 74 X 54 X 37 mmShips next day | 1 |
![]() | Hook Attachment Spacer for ISO-50 Robot Flange Multi-Tool AdapterMO-GR-016-1001 - 24 X 30 X 19 mmShips next day | 1 |
![]() | SCHUNK EGU 60 Universal Gripper For Universal RobotsPR-SK-101-0204 - 172 X 93 X 240 mmShips in 14 days | 1 |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | 4 | |
![]() | 1 | |
![]() | 4 | |
![]() | 3 | |
![]() | 3 | |
![]() | 13 | |
![]() | M8 x 1.25 x 25 mm Standard Hex Socket Head, Class 12.9HW-FN-003-1025 - 33 X 13 X 13 mmShips next day | 5 |
![]() | M8 x 1.25 x 30 mm Standard Hex Socket Head, Class 12.9HW-FN-003-1030 - 38 X 13 X 13 mmShips next day | 5 |
![]() | 5 | |
![]() | 5 | |
![]() | 5 | |
![]() | 26 | |
![]() | 3 | |
![]() | 9 |





.png)














