Parts library

RS-MT-100-0025
25mm Standoff Kit for Machine Tending Drawer
Used with the Machine Tending drawer base, this kit of six standoffs enables a user to offset their work holding tray by 25mm. Can be combined with the drawer blanks (ST-RB-051-0040) or other standoff kits. We recommend only stacking a maximum of six standoffs together.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Machine Tending Hardware Kit Datasheet |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | RS-MT-100-0025 |
| Unit Price | $32.12 USD |
| Weight | 0.018 kg |
| Dimensions (L x W x H) | 84 x 14 x 35 mm |
| Material | Stainless |
| Surface Finish | As Machined |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Included in the Box | 6x 25mm M8 Standoffs (13mm hex) |
Questions about this part?
Post a question on Vention community forum for insights on this part.