Parts library

MO-GR-015-1050
ISO-50 Robot Flange Multi-Tool Adapter
This end-of-arm adapter features an ISO-50 mounting pattern on top and bottom faces, while enabling integration with multiple additional accessories on all 4 sides.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| ISO-50 Robot Flange Multi-Tool Adapter Datasheet |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-GR-015-1050 |
| Unit Price | $76.22 USD |
| Weight | 0.075 kg |
| Dimensions (L x W x H) | 77 x 77 x 32 mm |
| Material | 6061-T6 Aluminum |
| Surface Finish | Black Anodized |
| Associated Fasteners | 2 x HW-FN-036-0010, 4 x HW-FN-005-0014 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Included in the Box | 4 x M6 Screws for robot mounting to ISO 50 flange, 2x dowel pins |
Questions about this part?
Post a question on Vention community forum for insights on this part.