vention-logo-sm
Parts library
Drawer Base for Machine Tending
RS-MT-000-0001

Drawer Base for Machine Tending

Vention

The drawer base, designed for machine tending applications, features four double-sided drawers with lift-to-open release mechanisms and pre-wired inductive sensors to the robot's digital I/O, detecting three operational states. It’s mobile, with floor anchoring provisions to secure the base during robot operation. The compact design houses the robot controller, with a side door with DIN rail to mount components like air preparation stations and auxiliary controls. A side bulkhead includes 120V connectors, ethernet and pneumatic passthroughs, e-stop module passthrough, and 16 field wireable leads. Compatible with UR10e, UR20, UR30, FANUC CRX-10iA/L, CRX-20iA/L, and ABB GoFa10 and GoFa12 robots. An optional safety kit includes two Datalogic area scanners for 360-degree coverage.

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
Machine Tending Hardware Kit Datasheet

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberRS-MT-000-0001
Unit Price$24,135.32 USD
Weight422 kg
Dimensions (L x W x H)1185 x 720 x 1055 mm
Materialsteel, aluminum
Surface FinishVarious
Associated Fasteners12 x HW-FN-003-0018
Spec AttributeSpec Value
Machine Tending
Number of Drawers4
Drawer Position Repeatability±0.05 mm
Drawer Dimensions (WxHxD)520 x 170 x 710 mm
Drawer SystemThree locking position lift to open mechanism with inductive sensors feedback.
Max Drawer Weight100 kg
Drawer Stroke±664 mm
Additional Mounting OptionsM8 x 1.25 Threaded top plate, three DIN rails and integrated robot arm and controller mounts.
Spec AttributeSpec Value
Features
Compatibility UR10e, UR20, UR30, CRX-10iA, CRX-10iA/L, CRX-20iA/L, GoFa10, GoFa12

PartsQuantity
PartsPart NumberQty
M8 x 18mm ScrewHW-FN-003-001812View

$24,135.32 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.

    Drawer Base for Machine Tending | Vention