
3/8 x 3" Concrete Screw Anchor
This anchor is designed for use with Vention's area scanner mounting bracket and the pallet locators . Pilot drill size is 5/16 in. NOTE: Anchors must be properly installed into 3000 psi concrete. Concrete should be inspected to ensure it is structurally sound. Tensile strength of each anchor is at least 9.6 kN and at least 10.4 kN in shear. An appropriate safety factor must be added according to the application and norms. The anchors should be torqued to 54Nm.
No technical documents available for this part.Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-FN-051-2076 |
| Unit Price | Contact Us |
| Weight | 0.2 kg |
| Dimensions (L x W x H) | 80 x 14 x 14 mm |
| Material | Steel |
| Surface Finish | Zinc |
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Questions about this part?
Post a question on Vention community forum for insights on this part.