Parts library

ST-RB-051-0040
Machine Tending Drawer Part Blank 3/8 PolyEco"
This PolyEco drawer blank allows you to cut your own work holding and fix it to Vention's Machine Tending drawers. Use in combination with our stand off kits (RS-MT-100-0025 & RS-MT-100-0050) to retain your parts.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-051-0040 |
| Unit Price | $91.05 USD |
| Weight | 3.3 kg |
| Dimensions (L x W x H) | 520 x 700 x 9.5 mm |
| Material | 3/8 Polyeco |
| Surface Finish | As Machined |
| Associated Fasteners | 6 x HW-FN-015-0018 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Included in the Box | Drawer blank, 6x M8 Flat head screws for retaining the blank in the drawer |
| Parts | Quantity | ||
|---|---|---|---|
| Parts | Part Number | Qty | |
| M8 1.25 x 18mm Flat Head Screw | HW-FN-015-0018 | 6 | View |
Questions about this part?
Post a question on Vention community forum for insights on this part.