vention-logo-sm
Official Design Library
Standard Workstation with Enclosed Storage 63x30x83 in

Standard Workstation with Enclosed Storage 63x30x83 in

Vention official

Vention workstation to be used for any workbench application, designed with t-slot aluminum extrusions, poly-eco HDPE table tops, enclosed storage area, tool balancer, magnetic tool holders and bin rails. Customize this design to meet your exact needs with Vention's modular hardware!

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-WS-289846
Weight117.40 kg
Dimensions (L x W x H)867 x 1654 x 2119 mm
ApplicationAssembly
Assembly Time05:40

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
4
Part Magnetic Tool Holder, 24" Long image
Magnetic Tool Holder, 24" LongHW-HA-001-0001 - 610 X 29 X 41 mmShips next day
2
Part Ergonomic Tool Balancer, 3-5 lbs (1.4-2.3 kg) image
Ergonomic Tool Balancer, 3-5 lbs (1.4-2.3 kg)HW-HA-004-0001 - 362 X 102 X 80 mmShips next day
1
Part M8 x 40mm Leveling Foot, with 80mm Diameter Pad image
M8 x 40mm Leveling Foot, with 80mm Diameter PadHW-LF-001-0002 - 80 X 80 X 82 mmShips next day
4
Part 90x90mm Rest Pad image
90x90mm Rest PadHW-RP-002-0006 - 90 X 90 X 13 mmShips next day
1
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part 45x45mm (315mm) Light Aluminum Extrusion image
45x45mm (315mm) Light Aluminum ExtrusionST-EXT-101-0315 - 315 X 45 X 45 mmShips next day
2
Part 45x45mm (495mm) Light Aluminum Extrusion image
45x45mm (495mm) Light Aluminum ExtrusionST-EXT-101-0495 - 495 X 45 X 45 mmShips next day
2
Part 45x45mm (630mm) Light Aluminum Extrusion image
45x45mm (630mm) Light Aluminum ExtrusionST-EXT-101-0630 - 630 X 45 X 45 mmShips next day
4
Part 45x45mm (675mm) Light Aluminum Extrusion image
45x45mm (675mm) Light Aluminum ExtrusionST-EXT-101-0675 - 675 X 45 X 45 mmShips next day
2
Part 45x45mm (720mm) Light Aluminum Extrusion image
45x45mm (720mm) Light Aluminum ExtrusionST-EXT-101-0720 - 720 X 45 X 45 mmShips next day
6
Part 45x45mm (855mm) Light Aluminum Extrusion image
45x45mm (855mm) Light Aluminum ExtrusionST-EXT-101-0855 - 855 X 45 X 45 mmShips next day
2
Part 45x45mm (1530mm) Light Aluminum Extrusion image
45x45mm (1530mm) Light Aluminum ExtrusionST-EXT-101-1530 - 1530 X 45 X 45 mmShips next day
10
Part 45x45mm (2025mm) Light Aluminum Extrusion image
45x45mm (2025mm) Light Aluminum ExtrusionST-EXT-101-2025 - 2025 X 45 X 45 mmShips next day
2
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
2
Part Two-Way Extended Door Connector image
Two-Way Extended Door ConnectorST-GP-004-0006__2 - 83 X 45 X 45 mmShips next day
8
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
36
Part 45 Degree Inline Connector with Locators image
45 Degree Inline Connector with LocatorsST-HP-003-0003__2 - 45 X 45 X 5 mmShips next day
4
Part Door Hinge image
Door HingeST-SE-005-0001 - 67 X 67 X 19 mmShips next day
4
Part Right Gate Bolt without Interlock image
Right Gate Bolt without InterlockST-SE-006-0011__2 - 233 X 72 X 167 mmShips next day
1
Part Mounting Rail for Hangable Plastic Bin Boxes, 1215mm Long image
Mounting Rail for Hangable Plastic Bin Boxes, 1215mm LongST-SP-017-1215 - 1213 X 15 X 43 mmShips next day
1
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 0.5420 m²Ships in 4 days
1
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 0.5420 m²Ships in 4 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 1.4580 m²Ships in 4 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 1.2393 m²Ships in 4 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.6885 m²Ships in 4 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 1.1664 m²Ships in 4 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.6885 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
171
Part M6 Drop-in Spring Loaded T-Nut image
M6 Drop-in Spring Loaded T-NutHW-FN-002-0004 - 22 X 13 X 9 mmShips next day
5
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
8
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
17
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
97
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
5
Part M8 x 50mm Screw image
M8 x 50mm ScrewHW-FN-003-0050 - 55 X 13 X 13 mmShips next day
17
Part M6 x 1.0 x 14mm, Low Profile Socket Head image
M6 x 1.0 x 14mm, Low Profile Socket HeadHW-FN-005-0014 - 18 X 10 X 10 mmShips next day
5
Part M8 1.25 x 20mm Flat Head Screw image
M8 1.25 x 20mm Flat Head ScrewHW-FN-015-0020 - 20 X 16 X 16 mmShips next day
48

$4,326.17 USD

Similar Parts