![Right Gate Bolt without Interlock](https://assets.vention.io/parts/images/ST-SE-006-0011__2/right-gate-bolt-without-interlock.png)
Right Gate Bolt without Interlock
$229.45 USD
Ships next day
Vention's Gate Bolt features an easy sliding bolt with handle to properly lock your Vention door closed.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SE-006-0011__2 |
Weight | 1.21 kg |
Dimensions (L x W x H) | 233.0 x 72.0 x 167.75 mm |
Unit Price | $229.45 USD |
Material | Aluminum, Steel |
Surface finish | Blue anodize, Zinc plating |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0022 |
Compatible Parts
LD
![45x45mm (585mm) Light Aluminum Extrusion 45x45mm (585mm) Light Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-101-0585/thumb_45x45mm-585mm-light-aluminum-extrusion.png)
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585